Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Malzeme: Zinc Plated Steel, AISI 304 Stainless Steel, Steel, Stainless Steel Seri Kodu:
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
Fiyat aralığı | Stok Durumu | Kapalı Uzunluk | Uzatılmış Boy | Toplam Uzunluk | Malzeme | Yük Kapasitesi | Toplam Genişlik | Toplam Yükseklik | Satın Al | |
---|---|---|---|---|---|---|---|---|---|---|
1.206,68 TL - 1.489,8255 TL | Teslim süresini öğrenmek için tıklayın |
21.654 in
550.0 mm
|
43.307 in
1100.0 mm
|
43.307 in
1100.0 mm
|
Zinc Plated Steel
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
763,4602 TL - 848,2484 TL | 20740 Stokta |
9.843 in
250.0 mm
|
19.488 in
495.0 mm
|
9.646 in
245.0 mm
|
Zinc Plated Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
5.038,9651 TL - 5.598,8602 TL | 39540 Stokta |
23.622 in
600.0 mm
|
47.362 in
1203.0 mm
|
23.74 in
603.0 mm
|
AISI 304 Stainless Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
738,517 TL - 820,6557 TL | 1946 Stokta |
11.811 in
300.0 mm
|
23.622 in
600.0 mm
|
23.622 in
600.0 mm
|
Zinc Plated Steel
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
1.705,1768 TL - 1.894,6713 TL | 1985 Stokta |
25.591 in
650.0 mm
|
51.181 in
1300.0 mm
|
25.591 in
650.0 mm
|
Zinc Plated Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
6.345,2348 TL - 7.050,2203 TL | 1967 Stokta |
27.559 in
700.0 mm
|
55.118 in
1400.0 mm
|
27.559 in
700.0 mm
|
AISI 304 Stainless Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
4.678,5234 TL - 5.198,3999 TL | Teslim süresini öğrenmek için tıklayın |
21.654 in
550.0 mm
|
43.425 in
1103.0 mm
|
21.772 in
553.0 mm
|
AISI 304 Stainless Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
2.957,9056 TL - 3.286,5517 TL | 1970 Stokta |
13.78 in
350.0 mm
|
27.953 in
710.0 mm
|
14.173 in
360.0 mm
|
AISI 304 Stainless Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
1.457,3903 TL - 1.619,292 TL | 26572 Stokta |
21.654 in
550.0 mm
|
43.425 in
1103.0 mm
|
21.772 in
553.0 mm
|
Zinc Plated Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
1.234,7296 TL - 1.371,9624 TL | 4623 Stokta |
19.685 in
500.0 mm
|
39.764 in
1010.0 mm
|
20.079 in
510.0 mm
|
Zinc Plated Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
5.642,0767 TL - 6.268,9436 TL | 1981 Stokta |
25.591 in
650.0 mm
|
51.181 in
1300.0 mm
|
25.591 in
650.0 mm
|
AISI 304 Stainless Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
980,7302 TL - 1.210,7916 TL | 1697 Stokta |
17.717 in
450.0 mm
|
35.433 in
900.0 mm
|
35.433 in
900.0 mm
|
Zinc Plated Steel
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
971,5021 TL - 1.079,4062 TL | 9318 Stokta |
13.78 in
350.0 mm
|
27.953 in
710.0 mm
|
14.173 in
360.0 mm
|
Zinc Plated Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
2.718,5249 TL - 3.020,5832 TL | 1961 Stokta |
11.811 in
300.0 mm
|
23.819 in
605.0 mm
|
12.008 in
305.0 mm
|
AISI 304 Stainless Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
1.872,5605 TL - 2.080,6939 TL | 1805 Stokta |
27.559 in
700.0 mm
|
55.118 in
1400.0 mm
|
27.559 in
700.0 mm
|
Zinc Plated Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
4.214,0151 TL - 4.682,1781 TL | 1905 Stokta |
19.685 in
500.0 mm
|
39.764 in
1010.0 mm
|
20.079 in
510.0 mm
|
AISI 304 Stainless Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
1.026,2308 TL - 1.140,2564 TL | 1962 Stokta |
15.748 in
400.0 mm
|
31.496 in
800.0 mm
|
31.496 in
800.0 mm
|
Zinc Plated Steel
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
802,7478 TL - 892,0131 TL | 1113 Stokta |
11.811 in
300.0 mm
|
23.819 in
605.0 mm
|
12.008 in
305.0 mm
|
Zinc Plated Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
3.730,137 TL - 4.144,5764 TL | Teslim süresini öğrenmek için tıklayın |
17.717 in
450.0 mm
|
35.984 in
914.0 mm
|
18.268 in
464.0 mm
|
AISI 304 Stainless Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
1.115,4047 TL - 1.239,3893 TL | 553 Stokta |
15.748 in
400.0 mm
|
31.811 in
808.0 mm
|
16.063 in
408.0 mm
|
Zinc Plated Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin