Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Malzeme: Nylon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nylon Renk: Doğal renk, Siyah Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Flanş Yüksekliği | Asgari Dış Çap | Renk | Malzeme | Kafanın Altında Uzunluk | Azami Dış Çap | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 2995 Stokta |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Doğal renk
|
Nylon 6/6
|
|
0.291 in
7.4 mm
|
|||
| Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Doğal renk
|
Nylon 6/6
|
|
0.236 in
6.0 mm
|
|||
| 3383 Stokta |
0.063 in
1.6 mm
|
0.358 in
9.1 mm
|
Doğal renk
|
Nylon 6/6
|
|
0.618 in
15.7 mm
|
|||
| 16388 Stokta |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Doğal renk
|
Nylon 6/6
|
|
0.343 in
8.7 mm
|
|||
| Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Doğal renk
|
Nylon 6/6
|
|
0.236 in
6.0 mm
|
|||
| 48780 Stokta |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Doğal renk
|
Nylon 6/6
|
|
0.291 in
7.4 mm
|
|||
| 184195 Stokta |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Doğal renk
|
Nylon 6/6
|
|
0.343 in
8.7 mm
|
|||
| Teslim süresini öğrenmek için tıklayın |
0.173 in
4.4 mm
|
0.39 in
9.9 mm
|
Doğal renk
|
Nylon
|
|
0.732 in
18.6 mm
|
|||
| 8160 Stokta |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Doğal renk
|
Nylon 6/6
|
|
0.291 in
7.4 mm
|
|||
| 148384 Stokta |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Doğal renk
|
Nylon 6/6
|
|
0.398 in
10.1 mm
|
|||
| Teslim süresini öğrenmek için tıklayın |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Doğal renk
|
Nylon 6/6
|
|
0.398 in
10.1 mm
|
|||
| 685152 Stokta |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Doğal renk
|
Nylon 6/6
|
|
0.291 in
7.4 mm
|
|||
| 187731 Stokta |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Doğal renk
|
Nylon 6/6
|
|
0.343 in
8.7 mm
|
|||
| 46602 Stokta |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Doğal renk
|
Nylon 6/6
|
|
0.181 in
4.6 mm
|
|||
| 147193 Stokta |
0.087 in
2.2 mm
|
0.201 in
5.1 mm
|
Siyah
|
|
|
0.276 in
7.0 mm
|
|||
| 209000 Stokta |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Siyah
|
40% Glass Filled PPS
|
|
0.398 in
10.1 mm
|
|||
| 18988 Stokta |
0.177 in
4.5 mm
|
|
Siyah
|
25% Glass Filled Nylon 6
|
|
|
|||
| 576320 Stokta |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Siyah
|
|
|
0.472 in
12.0 mm
|
|||
| 2164 Stokta |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Doğal renk
|
Nylon 6/6
|
|
0.291 in
7.4 mm
|
|||
| 2455 Stokta |
0.039 in
1.0 mm
|
0.138 in
3.5 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
|
0.236 in
6.0 mm
|
|||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin