Menu Search

Cerraduras para mobiliario: cierres de armario reforzados

En stock

These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.

It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.

  • It is placed flush with the furniture's surface, resulting in a smooth and seamless look.
  • It is easy to install and can be adapted to existing furniture.
  • It offers security and prevents unauthorised access to furniture contents.
Material: Aleación de zinc fundido Color: Natural, Series Code:

Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Filtrar o buscar variantes

Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando

Imperial
Métrico
1 resultado
Información del SKU del producto
Referencia de Essentra Rango de precios Disponibilidad Compra
5,292 € - 8,232 € 18 En stock
Cierre para mobiliario 18.5 mm Sin llave Aleación de zinc fundido

20048259

Rango de precios
8,232 € - 5,292 €

Niveles de existencias
18 En stock
Atributos
  • Material
    Aleación de zinc fundido
  • Diámetro del barril
    80.0 mm
  • Rango de agarre
    18.5 mm
  • Tamaño mínimo del orificio de montaje
    70.0 mm
  • Tipo de llave
    Sin llave