Menu Search

Guías para cajones

En stock

These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.

One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.

Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.

  • It offers smooth and regulated drawer movement.
  • Designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance.
  • Drawer slides are a full extension model and are offered in pairs.
Material: Acero zincado, Acero inoxidable AISI 304, Acero, Acero inoxidable Series Code:

Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Filtrar o buscar variantes

Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando

Imperial
Métrico
Ocultar Mostrar Filtros
Muestra menos filtros Mostrar más filtros
42 resultados
Información del SKU del producto
Referencia de Essentra Rango de precios Disponibilidad Longitud cerrada Longitud extendida Longitud general Material Capacidad de carga Anchura general Altura general Compra
Solicite el plazo de entrega aquí
350.0 mm
Acero
35.0 mm
12.7 mm
9 En stock
350.0 mm
707.0 mm
707.0 mm
Acero
34.0 kg
26.3 mm
12.7 mm
Solicite el plazo de entrega aquí
550.0 mm
965.0 mm
965.0 mm
Acero
34.0 kg
35.0 mm
12.7 mm
109,57 € - 242,20 € Solicite el plazo de entrega aquí
457.0 mm
787.0 mm
787.0 mm
Acero
40.8 kg
35.0 mm
12.7 mm
3,51 € - 3,87 € 1950 En stock
300.0 mm
600.0 mm
600.0 mm
Acero zincado
25.0 kg
35.8 mm
12.7 mm
15,03 € - 16,53 € 1987 En stock
600.0 mm
1203.0 mm
603.0 mm
Acero inoxidable AISI 304
45.0 kg
45.4 mm
13.0 mm
8,41 € - 9,26 € 1987 En stock
650.0 mm
1300.0 mm
650.0 mm
Acero zincado
45.0 kg
45.4 mm
13.0 mm
17,44 € - 19,19 € 1977 En stock
700.0 mm
1400.0 mm
700.0 mm
Acero inoxidable AISI 304
45.0 kg
45.4 mm
13.0 mm
4,22 € - 4,65 € Solicite el plazo de entrega aquí
450.0 mm
914.0 mm
464.0 mm
Acero inoxidable AISI 304
45.0 kg
45.4 mm
13.0 mm
6,60 € - 7,26 € 1615 En stock
500.0 mm
1010.0 mm
510.0 mm
Acero zincado
45.0 kg
45.4 mm
13.0 mm
12,62 € - 13,89 € 1905 En stock
500.0 mm
1010.0 mm
510.0 mm
Acero inoxidable AISI 304
45.0 kg
45.4 mm
13.0 mm
16,23 € - 17,86 € 1981 En stock
650.0 mm
1300.0 mm
650.0 mm
Acero inoxidable AISI 304
45.0 kg
45.4 mm
13.0 mm
4,20 € - 4,62 € 1213 En stock
300.0 mm
605.0 mm
305.0 mm
Acero zincado
45.0 kg
45.4 mm
13.0 mm
9,01 € - 9,92 € 1970 En stock
350.0 mm
710.0 mm
360.0 mm
Acero inoxidable AISI 304
45.0 kg
45.4 mm
13.0 mm
5,40 € - 5,95 € 709 En stock
400.0 mm
808.0 mm
408.0 mm
Acero zincado
45.0 kg
45.4 mm
13.0 mm
3,59 € - 3,95 € 1420 En stock
250.0 mm
495.0 mm
245.0 mm
Acero zincado
45.0 kg
45.4 mm
13.0 mm
11,56 € - 12,71 € Solicite el plazo de entrega aquí
550.0 mm
1100.0 mm
1100.0 mm
Acero zincado
25.0 kg
35.8 mm
12.7 mm
7,21 € - 7,93 € 1904 En stock
550.0 mm
1103.0 mm
553.0 mm
Acero zincado
45.0 kg
45.4 mm
13.0 mm
10,53 € - 11,59 € Solicite el plazo de entrega aquí
500.0 mm
1000.0 mm
1000.0 mm
Acero zincado
25.0 kg
35.8 mm
12.7 mm
7,81 € - 8,59 € 1758 En stock
600.0 mm
1203.0 mm
603.0 mm
Acero zincado
45.0 kg
45.4 mm
13.0 mm
  • de 3
Corredera de cajón - Dirección del recorrido corredero:Un sentido ; ; Longitud general - 350.0 mm | 13.78 in ; Altura general:12.7 mm | 0.5 in

10283073


Niveles de existencias
Solicite el plazo de entrega aquí
Atributos
Corredera de cajón 707.0 mm 26.3 mm Acero

10148235


Niveles de existencias
9 En stock
Atributos
Corredera de cajón 965.0 mm 35.0 mm Acero

10148228


Niveles de existencias
Solicite el plazo de entrega aquí
Atributos
Corredera de cajón 787.0 mm 35.0 mm Acero

10148266

Rango de precios
242,20 € - 109,57 €

Niveles de existencias
Solicite el plazo de entrega aquí
Atributos
Corredera de cajón 600.0 mm 35.8 mm Acero zincado

10584705

Rango de precios
3,87 € - 3,51 €

Niveles de existencias
1950 En stock
Atributos
Corredera de cajón 603.0 mm 45.4 mm Acero inoxidable AISI 304

10584668

Rango de precios
16,53 € - 15,03 €

Niveles de existencias
1987 En stock
Atributos
Corredera de cajón 650.0 mm 45.4 mm Acero zincado

10584576

Rango de precios
9,26 € - 8,41 €

Niveles de existencias
1987 En stock
Atributos
Corredera de cajón 700.0 mm 45.4 mm Acero inoxidable AISI 304

10584682

Rango de precios
19,19 € - 17,44 €

Niveles de existencias
1977 En stock
Atributos
Corredera de cajón 464.0 mm 45.4 mm Acero inoxidable AISI 304

10584637

Rango de precios
4,65 € - 4,22 €

Niveles de existencias
Solicite el plazo de entrega aquí
Atributos
Corredera de cajón 510.0 mm 45.4 mm Acero zincado

10584545

Rango de precios
7,26 € - 6,60 €

Niveles de existencias
1615 En stock
Atributos
Corredera de cajón 510.0 mm 45.4 mm Acero inoxidable AISI 304

10584644

Rango de precios
13,89 € - 12,62 €

Niveles de existencias
1905 En stock
Atributos
Corredera de cajón 650.0 mm 45.4 mm Acero inoxidable AISI 304

10584675

Rango de precios
17,86 € - 16,23 €

Niveles de existencias
1981 En stock
Atributos
Corredera de cajón 305.0 mm 45.4 mm Acero zincado

10584507

Rango de precios
4,62 € - 4,20 €

Niveles de existencias
1213 En stock
Atributos
Corredera de cajón 360.0 mm 45.4 mm Acero inoxidable AISI 304

10584613

Rango de precios
9,92 € - 9,01 €

Niveles de existencias
1970 En stock
Atributos
Corredera de cajón 408.0 mm 45.4 mm Acero zincado

10584521

Rango de precios
5,95 € - 5,40 €

Niveles de existencias
709 En stock
Atributos
Corredera de cajón 245.0 mm 45.4 mm Acero zincado

10584491

Rango de precios
3,95 € - 3,59 €

Niveles de existencias
1420 En stock
Atributos
Corredera de cajón 1100.0 mm 35.8 mm Acero zincado

10584750

Rango de precios
12,71 € - 11,56 €

Niveles de existencias
Solicite el plazo de entrega aquí
Atributos
Corredera de cajón 553.0 mm 45.4 mm Acero zincado

10584552

Rango de precios
7,93 € - 7,21 €

Niveles de existencias
1904 En stock
Atributos
Corredera de cajón 1000.0 mm 35.8 mm Acero zincado

10584743

Rango de precios
11,59 € - 10,53 €

Niveles de existencias
Solicite el plazo de entrega aquí
Atributos
Corredera de cajón 603.0 mm 45.4 mm Acero zincado

10584569

Rango de precios
8,59 € - 7,81 €

Niveles de existencias
1758 En stock
Atributos