Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.
Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.
Matière: ABS, PE Couleur: Argent, Noir Séries: SR5721, SR1553
Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
Utiliser les filtres ou rechercher ci-dessous pour trouver ce que vous cherchez
| Gamme de prix | Disponibilité | T2 | h | B | Matière | A | T1 | Type | Ajouter au panier | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0,746 € - 1,4415 € | 1500 En stock |
0.039 in
1.0 mm
|
0.433 in
11.0 mm
|
0.787 in
20.0 mm
|
PE
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
|
||
| 2,6174 € - 5,4964 € | 100 En stock |
0.039 in
1.0 mm
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
ABS
|
3.15 in
80.0 mm
|
0.079 in
2.0 mm
|
2
|
||
| Demander le délai de livraison ici |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
ABS
|
0.787 in
20.0 mm
|
0.047 in
1.2 mm
|
2
|
|||
| 2,1783 € - 4,5751 € | 300 En stock |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
ABS
|
1.969 in
50.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 1,0504 € - 2,2052 € | Demander le délai de livraison ici |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
ABS
|
1.378 in
35.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 1,1467 € - 1,1467 € | Demander le délai de livraison ici |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
ABS
|
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| Demander le délai de livraison ici |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
ABS
|
1.378 in
35.0 mm
|
0.059 in
1.5 mm
|
2
|
|||
| 1,3991 € - 2,9392 € | 500 En stock |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
ABS
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 1,6294 € - 3,4224 € | 6700 En stock |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
ABS
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
2
|
||
| 1,3097 € - 2,7508 € | Demander le délai de livraison ici |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
ABS
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 0,5548 € - 1,0663 € | 1000 En stock |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
PE
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
|
||
| 1,8963 € - 3,9821 € | 50 En stock |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
ABS
|
1.181 in
30.0 mm
|
0.047 in
1.2 mm
|
2
|
||
| 0,5233 € - 1,007 € | 500 En stock |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
PE
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0,6174 € - 1,188 € | Demander le délai de livraison ici |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
PE
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
|
||
| 2,4452 € - 5,1337 € | 400 En stock |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
ABS
|
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 1,3991 € - 2,9392 € | 10 En stock |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
ABS
|
1.575 in
40.0 mm
|
0.047 in
1.2 mm
|
2
|
||
| 600 En stock |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
ABS
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
2
|
|||
| 0,9621 € - 2,0206 € | Demander le délai de livraison ici |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
ABS
|
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 1,8963 € - 3,9821 € | 3030 En stock |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
ABS
|
1.181 in
30.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 0,9233 € - 1,4362 € | Demander le délai de livraison ici |
|
|
1.575 in
40.0 mm
|
ABS
|
3.15 in
80.0 mm
|
0.079 in
2.0 mm
|
2
|
||
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer