These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Matière: Acier zingué, Acier inoxydable AISI 304, Acier, Acier inoxydable Séries:
Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
Utiliser les filtres ou rechercher ci-dessous pour trouver ce que vous cherchez
| Gamme de prix | Disponibilité | Longueur de fermeture | Longueur totale | Longueur totale | Matière | Capacité de charge | Largeur totale | Hauteur totale | Ajouter au panier | |
|---|---|---|---|---|---|---|---|---|---|---|
| 55,9328 € - 62,1427 € | 1985 En stock |
|
25.591 in
650.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 89,1566 € - 99,0581 € | 1952 En stock |
|
11.811 in
300.0 mm
|
|
Acier
|
|
|
|
||
| 105,0959 € - 116,7839 € | 1980 En stock |
|
15.748 in
400.0 mm
|
|
Acier
|
|
|
|
||
| 41,4141 € - 51,1434 € | Demander le délai de livraison ici |
|
18.189 in
462.0 mm
|
|
Acier
|
|
|
|
||
| 31,8678 € - 35,4086 € | 3048 En stock |
|
13.78 in
350.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 40,4993 € - 44,9873 € | 1499 En stock |
|
19.685 in
500.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 185,0504 € - 205,6176 € | 1981 En stock |
|
25.591 in
650.0 mm
|
|
Acier
|
|
|
|
||
| 32,1692 € - 39,7029 € | 1697 En stock |
|
12.992 in
330.0 mm
|
|
Acier
|
|
|
|
||
| 33,6544 € - 37,3889 € | 1962 En stock |
|
11.614 in
295.0 mm
|
|
Acier
|
|
|
|
||
| 208,1037 € - 231,2324 € | 1947 En stock |
|
27.559 in
700.0 mm
|
|
Acier