Menu Hľadať

Našli sme 85 typov produktov pre Regulácia pohybu

Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Regulácia pohybu


Guľôčkové dopravné jednotky - stredné zaťaženie

Medium Duty Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It features a large load-bearing ball, which sits upon many small balls encapsulated in a hemispherical cup.

It has a large support area, for greater stability and can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as manufacturing, automotive and shipping.

  • Material: Zinc, Steel, Stainless Steel
  • Colour: Natural

Guľôčkové dopravné jednotky pre vysoké zaťaženie

Heavy Duty Ball Transfers are corrosion-resistant and designed with a dirt exit hole, and woollen felt seal. It features a ball that rolls inside a metal or plastic casing, allowing for omnidirectional movement of heavy items. They have a high load capacity & are built to provide a long working life.

It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as automotive and shipping.

  • Material: Stainless Steel, Carbon Steel, Nylon
  • Colour: Natural


Skupina SR: SR6454 ,SR6455

Guľôčkové dopravné jednotky s nízkym profilom

Low Profile Ball Transfers are corrosion resistant and designed with a dirt exit hole, woollen felt seal, plus two or three flange fixing holes (depending on the item). It features a ball that rolls inside a metal or plastic casing, allowing the transfer of products in all directions on a flat surface.

It is designed to be used in tight spaces with limited clearance between the products and the surface. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as manufacturing, automotive and shipping.

  • Material: PA, Carbon Steel, Stainless Steel
  • Colour: Natural

Guľôčkové dopravné jednotky s vysokou nosnosťou

Hevi-Load Ball Transfers are corrosion resistant and designed with a dirt exit hole, and woollen felt seal. It features a ball that rolls inside a metal or plastic casing, allowing for omnidirectional movement of heavy items. They offer load capacity from 35kg to 1000kg and are built to provide a long working life.

It is temperature resistant from -30C to 100C. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as automotive and shipping.

  • Material: Carbon Steel
  • Colour: Black

Hliníkové hriadele

Tieto hliníkové hriadele sú všestranné, nemagnetické a sú ľahkou alternatívou pre rôzne sektory, ktoré vyžadujú pevné a odolné komponenty. Majú výborný pomer pevnosti a hmotnosti, sú odolné voči korózii a tepelne vodivé. Odolnosť proti korózii ponúka dlhšiu životnosť hriadeľov a eliminuje potrebu pravidelnej údržby alebo výmeny.

Odolávajú obrovskému zaťaženiu a fungujú bez deformácie alebo zlyhania v náročných podmienkach. Nie sú určené na použitie s guľovými lineárnymi ložiskami, ale skôr so samomaznými keramickými puzdrami.

Odolávajú teplotám od -130 C do +200 C. Vzhľadom na tieto vlastnosti sa často používajú v aplikáciách, ako sú ropné a plynové zariadenia, zdravotnícke prístroje, stavebníctvo a automobilový priemysel.

  • Majú výborný pomer pevnosti a hmotnosti, sú odolné voči korózii a tepelne vodivé.
  • Odolnosť proti korózii poskytuje dlhšiu životnosť hriadeľov a eliminuje potrebu pravidelnej údržby alebo výmeny.
  • Odoláva teplotám od -130 C do +200 C.
Materiál: Hliník Skupina SR: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Hriadele z kalenej nehrdzavejúcej ocele

Tieto hriadele z kalenej nehrdzavejúcej ocele poskytujú veľkú pevnosť, odolnosť a spoľahlivosť. Používajú sa s lineárnymi ložiskami, sú vhodné pre náročné aplikácie vyžadujúce odolnosť voči korózii, opotrebovaniu a náročným podmienkam, ako je odolnosť voči vlhkosti alebo chemikáliám, bez narušenia celistvosti konštrukcie.

Tieto hriadele majú dlhú životnosť a vyžadujú malú údržbu, čo znižuje prestoje a celkové prevádzkové náklady. Pri použití s lineárnym guľovým puzdrom poskytujú hladký a presný lineárny pohyb. Nachádzajú sa v aplikáciách, ako sú zariadenia na spracovanie potravín, automobilové systémy a zdravotnícke vybavenie.

  • Vhodné pre aplikácie vyžadujúce odolnosť voči korózii, opotrebovaniu a náročným podmienkam, ako je odolnosť voči vlhkosti alebo chemikáliám.
  • Pri použití s lineárnym guľovým puzdrom poskytujú hladký a presný lineárny pohyb.
  • Nachádzajú sa v aplikáciách, ako sú zariadenia na spracovanie potravín, automobilové systémy a zdravotnícke vybavenie.
Materiál: Nehrdzavejúca oceľ Skupina SR: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Hriadele z kalenej ocele

Tieto hriadele z kalenej ocele sú robustné a spoľahlivé komponenty používané v rôznych mechanických aplikáciách. Používajú sa so všetkými typmi lineárnych puzdier. Kombinujú výnimočnú presnosť veľkosti, priamosť a zameranie na zníženie opotrebovania pri aplikáciách s vysokou rýchlosťou.

Hriadele sú vyrobené z vysoko kvalitnej ocele, ktorá prechádza špecializovaným procesom kalenia, výsledkom čoho je väčšia pevnosť, dlhá životnosť a odolnosť voči opotrebovaniu a korózii. V kombinácii s lineárnym guľovým puzdrom zaisťujú hladký a presný rotačný pohyb.

Vďaka svojmu materiálu sú vhodné pre aplikácie, ktoré vyžadujú vysoký výkon, ako sú priemyselné stroje, automobilové systémy a zdravotnícke vybavenie.

  • Kombinujú výnimočnú presnosť veľkosti, priamosť a zameranie na zníženie opotrebovania pri aplikáciách s vysokou rýchlosťou.
  • Vhodné pre aplikácie ako sú priemyselné stroje, automobilové systémy a zdravotnícke vybavenie.
  • Hriadele sú vyrobené z vysoko kvalitnej ocele, ktorá prechádza špecializovaným procesom kalenia.
Materiál: Oceľ Skupina SR: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Hriadele z nehrdzavejúcej ocele AISI 303/316

Hriadele z nehrdzavejúcej ocele AISI 303/316 sa používajú v odvetviach, ktoré vyžadujú vysokú/veľmi vysokú odolnosť proti korózii, pevnosť a odolnosť. To zaručuje, že hriadele tolerujú náročné podmienky, ako je vysoká vlhkosť, chemikálie, odolnosť voči vysokým teplotám, vynikajúca zvárateľnosť a korozívne látky bez narušenia celistvosti ich konštrukcie. Výsledkom je, že tieto hriadele majú dlhšiu životnosť a vyžadujú menej údržby, čo má za následok menej prestojov a nižšie celkové prevádzkové náklady.

Namiesto lineárnych guľových ložísk by sa mali použiť keramické ložiská. Vhodné pre aplikácie zahŕňajúce veľké zaťaženie, vysoké rýchlosti a abrazívne prostredie.

Používajú sa v röntgenových zariadeniach, zariadeniach na spracovanie papiera, konštrukčných prvkoch a zariadeniach na spracovanie potravín.

  • Tolerujú vysokú vlhkosť, chemikálie a korozívne látky.
  • Namiesto lineárnych guľových ložísk by sa mali použiť keramické ložiská.
  • Používajú sa v röntgenových zariadeniach a zariadeniach na spracovanie potravín.
Materiál: Nehrdzavejúca oceľ AISI 316, Nehrdzavejúca oceľ (AISI 303) Skupina SR: , SRL177460, SRL177450, SRL177440, SRL177430, SRL177425, SRL177420, SRL177416, SRL177412, SRL177410, SRL177408, SRL177406, SRL177360, SRL177350, SRL177340, SRL177330, SRL177325, SRL177320, SRL177316, SRL177312, SRL177310, SRL177308, SRL177306

Kalené duté hriadele

Kalené duté hriadele sú robustné a spoľahlivé komponenty používané v rôznych mechanických aplikáciách. Používajú sa s lineárnymi puzdrami keď je potrebné znížiť hmotnosť, zároveň ale celistvosť konštrukcie nie je narušená. Toto zníženie hmotnosti umožňuje vyššiu efektivitu, nižšiu spotrebu energie a lepšiu manévrovateľnosť.

Ich konštrukcia umožňuje tekutinám, plynom alebo elektrickým vodičom prechádzať ich stredom. V spojení s lineárnym guľovým puzdrom ponúkajú hladký a presný rotačný pohyb.

Používajú sa v aplikáciách, kde sa vyžaduje vysoká pevnosť a odolnosť a kde je dôležité aj zníženie hmotnosti, ako sú priemyselné stroje, automobilové systémy a zdravotnícke vybavenie

  • Používajú sa v aplikáciách ako sú priemyselné stroje, automobilové systémy a zdravotnícke vybavenie.
  • Ich zníženie hmotnosti umožňuje vyššiu efektivitu, nižšiu spotrebu energie a lepšiu manévrovateľnosť.
  • Ich konštrukcia umožňuje tekutinám, plynom alebo elektrickým vodičom prechádzať ich stredom.
Materiál: Oceľ Skupina SR: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Kladky pre remenice

These Round Belt Pulleys offer consistent power transmission. Designed for flexible connections between elements and suspended applications requiring motion traction control, they are useful for flexible connections between elements and suspended applications. They are also intended to reduce noise and vibration while in use. These pulleys' smooth surface finish and accurate balancing reduce friction and undesirable disturbances, resulting in a quieter operation and a more comfortable working environment.

Used iin applications that require a lightweight, corrosion-resistant, and cost-effective solution. Because of their adaptability and endurance, they are well suited for conveyor systems, printing presses, automotive components, and agricultural applications.

  • Material: POM
  • Colour: Natural

Kolískový spínač - jednopólový

SPST rocker switches available with indicator light and all comel with an ON-OFF marking for use with any electrical application.16-amp 125VAC, 10-amp 250VAC. Installation holes are 1.1 inch by 0.54 inches. UL and CSA approved.

Kompaktné lineárne guľové puzdrá

Kompaktné lineárne guľové puzdrá sú určené pre hladký a presný lineárny pohyb v aplikáciách s obmedzeným priestorom. Skladajú sa z puzdra s radom 4 - 6 okruhov guličiek umiestnených v klietke. Kompaktné prevedenie umožňuje efektívne využitie priestoru v aplikáciách s obmedzeným priestorom. Umožňujú tiež maximalizovať dostupný priestor a dosiahnuť optimálny výkon v kompaktných prostrediach.

Jednoduchá inštalácia zatlačením, nízke trenie pre menšie opotrebovanie a predĺženú životnosť a vysoká nosnosť. Ich tesnenie je odolné voči olejom a puzdro je odolné voči korózii.

Odolávajú teplotám od -20 C do +80 C. Sú vhodné pre automatizované systémy, CNC stroje a výrobné procesy.

  • Kompaktné prevedenie umožňuje efektívne využitie priestoru v aplikáciách s obmedzeným priestorom.
  • Odolávajú teplotám od -20 C do +80 C.
  • Vhodné pre automatizované systémy, CNC stroje a výrobné procesy.
  • Umožňujú vám maximalizovať dostupný priestor a dosiahnuť optimálny výkon v kompaktných prostrediach.
Materiál: Oceľ Skupina SR: SRL1715

Koncovky pre plynové vzpery

These Gas Spring End Fittings connect a gas spring to the object or structure it supports. They are essential for maintaining the safe and reliable operation of gas springs, and selecting the appropriate end fittings for the specific application is critical. The vast array, when combined, gives a wide choice of simple-to-assemble fixing solutions to suit your application.

It can be the same or have various sizes and types on either end. Durable and resistant to wear and tear, it can be used for heavy load applications, and are simple to install and remove using a ball joint. Used in various applications, including automotive trunks or industrial machinery.

  • Salt spray tested under ASTM B117
  • Material: Steel, Stainless Steel, Zinc Alloy, Nylon
  • Colour: Natural, Black


Skupina SR: SR6481

Koncovky pre plynové vzpery a montážne prvky - ploché montážne konzoly

These Gas Springs mounting brackets secure the spring to the object or structure it supports and help distribute the load equally. The brackets combine compact design with strength, delivering a large force range capacity that may be utilised for heavy load applications. They are durable and resistant to wear and tear.

The components pass at least 72 hours of salt spray testing under ASTM B117 and are made of carbon steel with zinc. They are easy to install and remove, with either ball pins or threaded pins to fit a variety of end fittings. Used in various applications such as automotive, furniture, medical equipment, and industrial machinery.

  • Material: Steel


Skupina SR: SR6480

Lineárne vodiace koľajnice

Tieto lineárne vodiace koľajnice sú lineárny systém ložísk používaný na vedenie a podporu pohyblivých komponentov v lineárnom smere. Lineárne vodiace koľajnice sa skladajú z dvoch hlavných komponentov: koľajnice a vozíka. Koľajnica je dlhý rovný nosník pripevnený k stálemu povrchu. Vozík je pohyblivý blok, ktorý ide pozdĺž koľajnice. Vozík sa skladá z ložísk, ktoré sú v kontakte s koľajnicou a ponúkajú lineárny pohyb s nízkym trením.

Tieto koľajnice sa používajú v aplikáciách vyžadujúcich vysokú presnosť, nízke trenie a hladké pohyby. Zvláda dynamické zaťaženie pri zohľadnení nárazov, vibrácií a únavy.

Vozíky budú pripájané na dráhy jednotlivo. Ak chcete položiť vozík na dráhy, zdvihnite ho ku koľajniciam a nasuňte na koľajnicu. Široko sa používajú v aplikáciách vyžadujúcich presnosť a vysoké zaťaženie v celom priemysle, vrátane zdravotníckych prístrojov, zariadení na výrobu polovodičov a zariadení priemyselnej automatizácie.

  • Používa sa na vedenie a podporu pohyblivých komponentov v lineárnom smere.
  • Skladá sa z dvoch komponentov, koľajnice a vozíka.
  • Zvláda dynamické zaťaženie pri zohľadnení nárazov, vibrácií a únavy.
Materiál: Oceľ Skupina SR: SRL1016RF45, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15, SRL1016

Lineárne guľové puzdrá s prírubou

Tieto lineárne guľové puzdrá s prírubou sa používajú v aplikáciách s lineárnym pohybom pre plynulý a presný pohyb pozdĺž lineárnej osi. Skladajú sa z puzdra s radom 4 - 6 okruhov guličiek umiestnených v klietke. Montážna príruba umožňuje jednoduchú montáž puzdra na povrch pomocou skrutiek. V prípade lineárnych guľových puzdier s dlhou prírubou im zväčšenie dĺžky dáva väčšiu nosnosť a väčšiu stabilitu v porovnaní so štandardnými guľovými puzdrami rovnakej veľkosti.

Majú nízke trenie pre zníženie opotrebenia a vysokú nosnosť, pretože guľové ložiská rovnomerne rozložia zaťaženie na puzdro, čím sa minimalizuje koncentrácia napätia a predĺži životnosť systému.

Odolávajú teplotám od -20 C do +80 C. Sú vhodné pre aplikácie, ako sú automatizované systémy, CNC stroje, montážne systémy a výrobné procesy.

  • Majú nízke trenie pre zníženie opotrebenia a vysokú nosnosť, čím sa minimalizuje koncentrácia napätia.
  • Skladajú sa z puzdra s radom 4 - 6 okruhov guličiek umiestnených v klietke.
  • Montážna príruba umožňuje jednoduchú montáž puzdra na povrch pomocou skrutiek.
Materiál: Oceľ, Nehrdzavejúca oceľ Skupina SR: SRL1731, SRL1721, SRL1720, SRL1725, SRL1724, SRL1723, SRL1722, SRL1719, SRL1718

Magnety závesné

Pot Magnets are ideal for use in fixing applications such as point of sale displays, exhibitions or in work holding equipment. Our pot magnets are available in numerous sizes and fixing styles.

Protikusy pre strmeňové spoje

Tieto protikusy pre strmeňové spoje sú určené na spojenie so strmeňovým spojom, čo umožňuje hladký a kontrolovaný pohyb. Zapadnú medzi naše strmeňové spoje a poskytujú spojenie tam, kde sa vyžaduje uhlové odsadenie.

Vynikajúce prispôsobenie protikusu poskytuje tesné a pevné spojenie so strmeňovým spojom, čo zaisťuje stabilitu, spoľahlivosť a optimálny prenos zaťaženia. Hladká povrchová úprava protikusu znižuje trenie a opotrebovanie medzi protikusmi, čo prispieva k celkovej dlhej životnosti a účinnosti spoja.

Spoľahlivým a bezpečným spojením zaisťujú, že zostanú zarovnané a spojené pri premenlivom zaťažení a podmienkach. Veľkosť závitu je navrhnutá tak, aby zodpovedala strmeňovému spoju, čo zjednodušuje inštaláciu a odstránenie. Používané v rôznych aplikáciách pre riadiace spojovacie prvky, závesné systémy a ovládacie mechanizmy v automobilovom priemysle, výrobe a stavebníctve.

  • Zapadnú medzi naše strmeňové spoje a poskytujú spojenie tam, kde sa vyžaduje uhlové odsadenie.
  • Veľkosť závitu je navrhnutá tak, aby zodpovedala strmeňovému spoju, čo zjednodušuje inštaláciu a odstránenie.
  • Hladká povrchová úprava protikusu znižuje trenie a opotrebovanie, čo prispieva k dlhej životnosti a účinnosti spoja.
Materiál: Nehrdzavejúca oceľ, Oceľ Skupina SR: SRR3427, SRR3426, SRR3421, SRR3420

Mini lineárne koľajnice

Tieto mini lineárne koľajnice sa používajú na smerovanie a oporu pohybujúceho sa zaťaženia. Poskytuje hladký a presný lineárny pohyb v malých systémoch. Pozostáva zo základovej koľajnice, posuvného bloku a série valivých dielov. Základová koľajnica je pripevnená k rámu stroja a posuvný blok sa po nej posúva. Valivé komponenty, obvykle guľové ložiská, udržujú hmotnosť a znižujú trenie medzi klzným blokom a základňovou koľajnicou.

Odoláva dynamickému zaťaženiu pri zohľadnení nárazov, vibrácií a únavy. Keďže ide o presný systém, musia sa montovať na presne pripravené povrchy.

Nosníky sa montujú na falošné bloky. Posuňte vozík ku koľajniciam a presuňte ho z bloku na koľajnicu, aby ste ho nainštalovali. Často sú menšie a ľahšie ako bežné lineárne koľajnice, vďaka čomu sú vynikajúce pre aplikácie vyžadujúce obmedzený priestor a hmotnosť, ako sú vedecké a lekárske vybavenie alebo výroba polovodičov.

  • Je menšia a ľahšia ako bežné lineárne koľajnice a vhodná pre aplikácie vyžadujúce obmedzený priestor a hmotnosť.
  • Musí sa montovať na presne pripravených povrchoch.
  • Odoláva dynamickému zaťaženiu pri zohľadnení nárazov, vibrácií a únavy.
Materiál: Nehrdzavejúca oceľ Skupina SR: SRL1012, SRL1010

Mini koľajnicové vozíky

Tieto mini koľajnicové vozíky sú kompaktným a všestranným riešením na dosiahnutie presného lineárneho pohybu v aplikáciách malého rozsahu. Sú vhodné pre aplikácie, ktoré vyžadujú presné umiestnenie a pohyb tekutiny v obmedzených miestach kvôli ich malej veľkosti, alebo aplikácie vyžadujúce odolnosť proti korózii, keďže sú vyrobené z nehrdzavejúcej ocele.

Dizajn koľajníc v tvare 45 kontaktného gotického oblúka zaručuje podobnú zaťažiteľnosť vo všetkých smeroch. Tieto koľajnice sa pohybujú hladko, majú nízky koeficient trenia a sily odtrhávania. Zvládajú veľké hmotnosti, sú odolné voči korózii a opotrebovaniu.

Vozíky sa dodávajú s plastovou falošnou koľajnicou. Montujú sa priložením falošnej koľajnice ku koncu skutočnej koľajnice a ich presúvaním z jednej na druhú. Odolávajú teplotám od -40 C do +80 C. Používajú sa v rôznych aplikáciách vrátane zdravotníckych prístrojov, farmaceutických zariadení, malých automatizačných systémov a optických zariadení.

  • Pohybujú sa hladko, majú nízky koeficient trenia a sily odtrhávania.
  • Dizajn koľajníc v tvare 45 kontaktného gotického oblúka zaručuje podobnú zaťažiteľnosť vo všetkých smeroch.
  • Odolávajú teplotám od -40 C do +80 C.
Materiál: Nehrdzavejúca oceľ Skupina SR: SRL1012C, SRL1010

Nastaviteľné lineárne guľové puzdrá

Nastaviteľné lineárne guľové puzdrá sa používajú v systémoch lineárneho pohybu a poskytujú presné polohovanie pozdĺž lineárnej osi. Skladajú sa z puzdra s radom 4 - 6 okruhov guličiek umiestnených v klietke. Majú tenkú drážku po celej dĺžke tela, ktorá uzatvára medzeru medzi vnútornými a vonkajšími dráhami medzi guličkami a hriadeľom, keď sú inštalované v tesnom puzdre na obmedzenie pohybu.

Pri inštalácii na lineárnom hriadeli, guľové ložiská obiehajú medzi vnútornými a vonkajšími dráhami a poskytujú hladký, lineárny pohyb.

Odolávajú teplotám od -20 C do +80 C. Vhodné pre aplikácie, ktoré vyžadujú časté výmeny alebo jemné úpravy, ako sú tlačiarenské stroje, záznamové zariadenia a výrobné procesy.

  • Používajú sa v systémoch lineárneho pohybu a poskytujú presné polohovanie pozdĺž lineárnej osi.
  • Odolávajú teplotám od -20 C do +80 C.
  • Vhodné pre aplikácie, ktoré vyžadujú časté výmeny alebo jemné úpravy, ako sú tlačiarenské stroje, záznamové zariadenia a výrobné procesy.
Materiál: Nehrdzavejúca oceľ, Oceľ Skupina SR: SRL1711, SRL1708

Neodýmové magnety

Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size..

Skupina SR: SR2332, SR2335

Nerezové vozíky bez príruby

Tieto nerezové vozíky bez príruby sú typom lineárneho ložiska, ktorý je obzvlášť užitočný pre veľké zaťaženia v rôznych aplikáciách, kde vedú a podporujú lineárny pohyb. Ich koľajnice sú vyrobené z tvarovaného hliníka s dvomi hriadeľmi z tvrdenej nehrdzavejúcej ocele, ktoré sú vylisované tak, aby fungovali ako dráhy pre blokové guličky bežca.

Vďaka nízkemu treniu poskytuje tvar bez príruby väčšiu plochu kontaktu s lineárnym vodiacim systémom, čo zaisťuje väčšiu stabilitu a presnosť pri pohybe. Chýbajúce príruby tiež umožňujú dodatočnú flexibilitu, pokiaľ ide o priestor a umiestnenie. Držiaky guličiek vo vozíkoch umožňujú oveľa väčšiu rovnobežnosť a výškové odsadenia montážnej základne, čo umožňuje značné vychýlenie a vytiahnutie vozíkov z koľajnice bez straty guličiek.

Konštrukcia je vysoko odolná voči korózii, vhodná na použitie v oblastiach s vlhkosťou, chemikáliami alebo vysokými teplotami. Odolávajú teplotám od -20 C do +120 C. Možno ich použiť v rôznych aplikáciách, vrátane strojárstva, manipulačnej techniky, krytov strojov, zdravotníckych zariadení, potravín atď.

  • Tvar bez príruby umožňuje jednoduchú kompaktnú montáž a integráciu do existujúcich systémov.
  • Udržiavajú váhu, prenášajú zaťaženie a uľahčujú pohyb.
  • Odolávajú teplotám od -20 C do +120 C.
Materiál: Hliník Skupina SR: SRL1753

Objímky hriadeľa - svorka so závitom

A Shaft Collar, sometimes called a Shaft Clamp or a Collar Clamp, is a simple but vital machine component. Collar Clamps are most commonly used in power transmission applications, such as in motors and for gearboxes. Shaft Collars can also be used as mechanical stops, locating components and as bearing faces. Shaft Clamps have a simple but effective design, which makes them easy to install.

Our Threaded Shaft Collar with Set Screw range is made of Steel with a black appearance. The holding power of a Set Screw Collar is provided by the impingement of the screw into the shaft.

Our range has three types to choose from; Type 1 is a Full Set Collar with a grub screw DIN 553, Type 2 is a Semi-Split Collar and Type 3 is a Split Collar - both with a head screw DIN 912.

  • Material: Steel
  • Colour: Black

Vozíky s otvoreným lineárnym guľovým puzdrom

Tieto vozíky s otvoreným lineárnym guľovým puzdrom sa používajú v systémoch lineárneho pohybu na vedenie a podporu pohyblivých častí. Používajú sa iba s hriadeľmi z kalenej ocele a guľové ložiská umožňujú hladký pohyb vozíka po koľajnici. Sú obzvlášť užitočné pre ťažké váhy a aplikácie s dlhým zdvihom.

Hliníkové puzdro pomáha udržiavať nízku hmotnosť, guličky z tvrdenej ocele vo vnútri puzdra preberajú zaťaženie a uľahčujú pohyb. Používajú sa len na tvrdené lineárne hriadele.

Tvar bez príruby umožňuje jednoduchú kompaktnú montáž a integráciu do existujúcich systémov. Odolávajú teplotám od 20 C do +80 C. Bežne sa používajú v aplikáciách, ako sú stroje na balenie potravín, tlačiarenské stroje, počítače alebo brúsky nástrojov.

  • Užitočné pre ťažké váhy a aplikácie s dlhým zdvihom.
  • Odolávajú teplotám od 20 C do +80 C.
  • Udržiavajú váhu, prenášajú zaťaženie a uľahčujú pohyb.
Skupina SR: SRL1752

  • z/zo 4