Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Stainless Steel Vidalar

 (10 Ürün grupları)


Altıgen Başlı Kapak Vidaları - Metal

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of metal to provide strength, hardness, corrosion resistance, and temperature resistance.

It is used to secure metal parts that must withstand heavy loads, vibrations, or other stresses. Used in various applications, including machinery construction, electrical equipment and automotive.

  • Material: SS, MS
  • Colour: Natural
  • DIN Rated

Makine Vidaları - Bombe

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Stainless Steel, Mild Steel, PEEK, PC, Reny, PPS, PA
  • Colour: Natural, Brown, Clear, Beige
  • Material Flammability Standard: UL94 V-2, , UL94 V-0, UL94 HB


Series Code :SR1972

Seri Kodu: SR1972

Makine Vidaları - Cilt

Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.

Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.

  • Material: Mild Steel, Stainless Steel, Nylon
  • Colour: Chrome, Natural

Makine Vidaları - Havşalı

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Series Code :SR1967

Seri Kodu: SR1967

Omuzlu Cıvatalar - Altıgen Başlı

Omuzlu vida olarak da anılan Omuzlu Cıvatalar, vidanın baş ve dişli kısmı arasında düz omuz kısmı olan bir tür bağlantı elemanıdır. Omuz parçası konumlama, bağlama veya parçaları döndürme işlemleri için hassas toleransa göre işlenmiştir.

Stres yoğunlaşmasını azaltır, hasar veya hata riskini düşürür. Ayrıca, sağlam ve korozyona dayanıklıdır, mıknatıslı değildir. Yüksek yüklere, titreşimlere ve zorlu ortamlara dayanabilir.

Altıgen biçimli başı sayesinde cıvata sıkılırken ve gevşetilirken rahat ve dengeli kavrama sağlar. Altıgen başlı yapısı sayesinde anahtar veya soketle tork gücü uygulanarak sıkı ve sağlama bir bağlantı sağlar. Otomotiv, endüstriyel, elektronik eşya ve inşaat gibi çeşitli sektörlerde kullanılır.

  • Omuz parçası konumlama, bağlama veya parçaları döndürme işlemleri için hassas toleransa göre işlenmiştir.
  • Altıgen biçimli başı sayesinde cıvata sıkılırken ve gevşetilirken rahat ve dengeli kavrama sağlar.
  • Sağlam ve korozyona dayanıklıdır, mıknatıslı değildir.
  • Yüksek yüklere, titreşimlere ve zorlu ortamlara dayanabilir.
Malzeme: 303 Stainless Steel, Steel Seri Kodu: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Omuzlu Vidalar - Altıgen Soket Başlı

Omuzlu cıvata olarak da anılan Omuzlu Vidalar, vida başını dişli parçadan ayıran silindirik baş içeren bir tür bağlantı elemanıdır. Hassas toleransa göre işlenmiş olan omuz parçası, vida başı için rulman yüzeyi işlevi görür.

Omuzlu Vidalar; montaj pimi, takoz, bağlantı veya şaft ya da kayar hareket gerektiren durumlarda kullanışlıdır. Kısmen mıknatıslıdır, sağlamdır ve çok zor koşullar altında olmadıkça korozyona dayanıklıdır.

Omuzlu Vida ürünleri altıgen alyan başlı olup alyan anahtar veya altıgen anahtarla kolayca sıkıştırılıp gevşetilir. Tırtıklı yapılı baş kısmı, kavramaya yardımcı olur. Bu vidalar elektronik eşya, makineler ve otomotiv uygulamaları için uygundur.

  • Hassas toleransa göre işlenmiş olan omuz parçası, vida başı için rulman yüzeyi işlevi görür.
  • Alyan anahtar veya altıgen anahtarla kolayca sıkıştırılıp gevşetilir.
  • Kısmen mıknatıslıdır, sağlam ve korozyona dayanıklıdır.
Malzeme: 303 Stainless Steel, Black Steel Seri Kodu: SRP0137, SRP0136

Omuzlu Vidalar - Tava Başlı

Tava başlı omuzlu cıvata olarak da anılan Tava Başlı Omuzlu Vidalar, bir ucunda tava başlı silindirik şaft, diğer ucunda ise omuz parçası bulunan bağlantı elemanlarıdır. Hassas toleransa göre işlenmiş olan omuz parçası, vida başı için rulman yüzeyi işlevi görür.

Omuzlu Vidalar; montaj pimi, takoz, bağlantı veya şaft ya da kayar hareket gerektiğinde uygundur. Sağlamdır ve çok zor koşullar altında olmadıkça korozyona dayanıklıdır.

Omuzlu Vidalar, hafif bombeli ve yassı yataklı olup tava başlıdır. Düşük profilli uygulamalar uygundur ve zarif bir görünüm sunar. Oluklu tornavidayla kolayca takılıp çıkarılır. Bu vidalar elektronik eşya, tıbbi cihazlar, makineler ve otomotiv uygulamaları için uygundur.

  • Sağlamdır ve çok zor koşullar altında olmadıkça korozyona dayanıklıdır.
  • Hafif kubbeli tava başlı yapıdadır ve yassı yataklıdır.
  • Düşük profilli uygulamalar uygundur ve zarif bir görünüm sunar.
Malzeme: 303 Stainless Steel Seri Kodu: SRP0144.A2

Omuzlu Vidalar - Oluklu Baş

Çoğu zaman omuzlu cıvata olarak da anılan Omuzlu Vidalar, silindirik baş ve dişli şaft içeren bağlantı elemanlarıdır. Baş kısmından şafta kadar uzanan omuz parçası, hassas toleransa göre işlenmiştir. Omuzlu vidalar, omuz parçası yatak yüzeyi işlevi görerek yaygın olarak iki bileşeni birleştirmek için kullanılır.

Omuzlu Vidalar; montaj pimi, takoz, bağlantı veya şaft ya da kayar hareket gerektiren uygulamalar için uygundur.

Omuzlu Vidalar, oluklu başlı olduğundan oluklu tornavidayla tahrik uygulanabilir. Mıknatıslıdır ve yırtılmaya karşı mükemmel dayanıklıdır. Ancak geleneksel omuzlu vidalara göre biraz daha kolay korozyona uğrar. Bu vidalar elektronik eşya, makineler, otomotiv ve inşaat uygulamaları için uygundur.

  • Baş kısmından şafta kadar uzanan omuz parçası, hassas toleransa göre işlenmiştir.
  • Oluklu başlı olduğundan oluklu tornavidayla tahrik uygulanabilir.
  • Mıknatıslıdır ve yırtılmaya karşı mükemmel dayanıklıdır. Ancak geleneksel omuzlu vidalara göre biraz daha kolay korozyona uğrar.
Malzeme: Stainless Steel Seri Kodu: SRP0133

Havşa Başlı Vida Kapakları - Standart Metal Baş

Socket Head Cap Screws with Metal Standard Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical metal standard head design has a flat top and a recessed hex socket.

It has high strength, durability, and corrosion resistance. The recessed hex socket ensures a secure grip and high torque transfer during installation.

Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.

Baskı Vidaları - Pirinç Ped

Pirinç ped baskı vidaları, hassas bir şekilde konumlandırılıp tespit edilmesi gereken bileşenlerde kontrollü bir taşıma yüzeyi sağlarken aynı zamanda eksenel hareketi ve eşleşen yüzeye hasarı en aza indirmek üzere tasarlanmıştır. Pürüzsüz ve kontrollü bir hareketi garanti ederken sürtünme ve aşınmayı da azaltır.

Vida döndükçe, pirinç ped temas ettiği yüzeye baskı uygulayarak kontrollü hareket veya ayarlamaya izin verir. Güvenli ve stabil bir temas noktası sağlar ve aşınmaya son derece dayanıklıdır.

Baskı altında kolayca monte edilebilir. Dişli milleri, şaftları veya yüzey işlem görmüş parçaları nazikçe kelepçeleyerek veya ittirerek daha hassas parçaları yerleştirin. Mekanik montaj, hassas ölçüm, kalibrasyon ve hizalama uygulamalarında sıkça kullanılır.

  • Hassas bir şekilde konumlandırılıp tespit edilmesi gereken bileşenlerde kontrollü bir taşıma yüzeyi sağlar.
  • Güvenli ve stabil bir temas noktası sağlar ve aşınmaya son derece dayanıklıdır.
  • Mekanik montaj, hassas ölçüm, kalibrasyon ve hizalama uygulamalarında kullanılır.
Malzeme: 303 Stainless Steel Seri Kodu: SR34140