Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Telescopic Stays, are used in various applications to support and control the movement of lids. These lids provide stability, safety, and convenience by firmly holding lids in up to ten different positions.
It is an excellent, low-cost alternative to a gas strut when positional control is required, and the mass of the item to be held is modest, as it can sustain up to 135 kg. Ideal for various applications in which weight must be maintained or supported at varying angles.Prevents the lid from shutting accidentally due to wind outside, draft inside or from an uneven installation. It can be used for safety opening upwards as a hatch, as well as a door for lateral movement.
It is simple to install and requires little upkeep. It works by extending the arm until it locks into the desired position. Close by either fully extending the stay before returning it to the closed position (basic models) or slightly extending and closing (reversible model). All of this has a lifespan of 20,000 locks. Commonly used for applications such as electrical boxes, machinery covers, or other industrial applications.
Matière: Acier, Acier inoxydable, Acier au carbone Couleur: , Argent Séries:
Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
Utiliser les filtres ou rechercher ci-dessous pour trouver ce que vous cherchez
| Gamme de prix | Disponibilité | Nombre de positions | Longueur de fermeture | Longueur totale | Capacité maximale de charge | Diamètre du trou de vis | Type | Ajouter au panier | |
|---|---|---|---|---|---|---|---|---|---|
| 3,7464 € - 4,1626 € | 25 En stock |
1
|
9.055 in
230.0 mm
|
18.031 in
458.0 mm
|
|
0.256 in
6.5 mm
|
Réversible
|
||
| 8,1902 € - 9,1002 € | Demander le délai de livraison ici |
1
|
9.055 in
230.0 mm
|
18.031 in
458.0 mm
|
|
0.256 in
6.5 mm
|
Réversible
|
||
| 14,432 € - 30,3093 € | 6 En stock |
10
|
8.465 in
215.0 mm
|
|
|
|
Basic
|
||
| 10203231 | 14,432 € - 30,3093 € | 1 En stock |
5
|
5.551 in
141.0 mm
|
|
|
|
Basic
|
|
| 14,432 € - 30,3093 € | 221 En stock |
6
|
8.465 in
215.0 mm
|
|
|
|
Basic
|
||
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer