Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Matière: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Couleur: Noir, Naturel Séries:
Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
Utiliser les filtres ou rechercher ci-dessous pour trouver ce que vous cherchez
| Gamme de prix | Disponibilité | Diamètre d'arbre | Diamètre extérieur de la bride | Flanged | Longueur totale | Diamètre du trou de l'arbre | Longueur de l'arbre | Ajouter au panier | |
|---|---|---|---|---|---|---|---|---|---|
| 0,3822 € - 0,6978 € | 100 En stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Oui
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| 0,3822 € - 0,6978 € | 9600 En stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Oui
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| 1,6466 € - 3,2707 € | 129 En stock |
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
Oui
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
1.122 in
28.5 mm
|
||
| 4,1231 € - 6,4715 € | 60 En stock |
1.732 in
44.0 mm
|
2.047 in
52.0 mm
|
Oui
|
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
1.102 in
28.0 mm
|
||
| 0,4133 € - 0,7543 € | 2700 En stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Oui
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
| 2,2224 € - 4,4223 € | 48 En stock |
1.535 in
39.0 mm
|
1.85 in
47.0 mm
|
Oui
|
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
0.945 in
24.0 mm
|
||
| 0,6632 € - 1,0456 € | 8036 En stock |
0.394 in
10.0 mm
|
|
|
0.295 in
7.5 mm
|
0.315 in
8.0 mm
|
|
||
| 0,266 € - 0,4859 € | Demander le délai de livraison ici |
0.433 in
11.0 mm
|
|
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
|
||
| 0,4157 € - 0,6816 € | 195 En stock |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Oui
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| 0,3696 € - 0,7392 € | 700 En stock |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Oui
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| 0,464 € - 0,9247 € | 701 En stock |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Oui
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 1,0956 € - 1,7865 € | 244 En stock |
0.906 in
23.0 mm
|
1.181 in
30.0 mm
|
Oui
|
0.65 in
16.5 mm
|
0.787 in
20.0 mm
|
|
||
| 2,3031 € - 3,7884 € | 50 En stock |
1.417 in
36.0 mm
|
1.772 in
45.0 mm
|
Oui
|
1.024 in
26.0 mm
|
1.26 in
32.0 mm
|
0.945 in
24.0 mm
|
||
| 0,4042 € - 0,8061 € | 5462 En stock |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Oui
|
0.217 in
5.5 mm
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
||
| 0,3616 € - 0,722 € | 4115 En stock |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Oui
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| 0,6885 € - 1,3773 € | 150 En stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Oui
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
||
| 0,7716 € - 1,5476 € | 858 En stock |
0.709 in
18.0 mm
|
0.945 in
24.0 mm
|
Oui
|
0.669 in
17.0 mm
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| 0,6541 € - 1,3104 € | 1698 En stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Oui
|
0.354 in
9.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
| 0,8084 € - 1,3244 € | Demander le délai de livraison ici |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Oui
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
0.748 in
19.0 mm
|
||
| 0,5481 € - 0,8889 € | 7881 En stock |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm