Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Matière: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Couleur: Noir, Naturel Séries:
Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
Utiliser les filtres ou rechercher ci-dessous pour trouver ce que vous cherchez
| Gamme de prix | Disponibilité | Diamètre d'arbre | Diamètre extérieur de la bride | Flanged | Longueur totale | Diamètre du trou de l'arbre | Longueur de l'arbre | Ajouter au panier | |
|---|---|---|---|---|---|---|---|---|---|
| 0,205 € - 0,3765 € | Demander le délai de livraison ici |
0.354 in
9.0 mm
|
|
|
0.169 in
4.3 mm
|
0.291 in
7.4 mm
|
|
||
| 0,6483 € - 1,056 € | 5946 En stock |
0.394 in
10.0 mm
|
|
|
0.217 in
5.5 mm
|
0.315 in
8.0 mm
|
|
||
| 0,5481 € - 0,8889 € | 10500 En stock |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
|
||
| 0,4963 € - 0,8119 € | 92 En stock |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Oui
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
0.551 in
14.0 mm
|
||
| 0,8476 € - 1,3887 € | 36 En stock |
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
Oui
|
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
0.433 in
11.0 mm
|
||
| 1,9232 € - 3,1555 € | Demander le délai de livraison ici |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Oui
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
0.551 in
14.0 mm