Menu Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Permanent Plastique

 (2 Types de produit)


Disques adhésifs transparents

These spherical Sealing Discs seal and secure a range of products due to their strong adhesive backing, which prevents the discs from peeling off or getting loose.

Ideal for an economical, professional finish. This series has two varieties: one with an acrylic-based bond removable for applications and one with a permanent bond.

It is simple to apply by peeling away the backing and exposing the sticky surface and pressing it onto the surface. There is an option for centre perforation or plain discs, and it is commonly used in various applications, including packaging, labelling, and product security.

  • Ideal for an economical, professional finish.
  • Available with a permanent or removable bond.
  • Optional centre-perforation or plain discs.
Couleur: Transparent Séries:

Rondelles plates - Plastique

Plastic flat washer provides electrical insulation and protects against moisture. It offers a good combination of mechanical, thermal, chemical and abrasion resistance, making it suitable for various industrial applications.

They help ensure a safe and stable connection and reduce the risk of damage to the fastened material or the fastener itself. It guarantees full insulation, cushioning and distance.

  • Est utilisée pour isoler l'assemblage des fixations de l'électricité et de l'humidité.
  • Résiste à la corrosion, à l'abrasion et à la plupart des produits chimiques.
  • Ils assurent une connexion sûre et stable et réduisent les risques.
Matière: PA, Nylon, PEEK, PP, PC, POM, PVDF Couleur: Naturel, Noir, Marron Indice d'inflammabilité de la matière: , UL94 V-2, UL94 V-0, UL94 HBSéries: