Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.
(18 Termékek)
This range of push-fit caps is designed for Banjo Union connections. They provide a protective cover during storage, transportation and testing . This helps prevent the entry of contaminants and fluid residue that could leak and damage the main component. The Banjo Union connector protects the banjo fitting when installed from the hydraulic hose connecting it to a fluid line.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Anyag: LDPE - PCR Szín: Zöld Sorozat szám: SRTOPCR
Push In Full Face Flange Protectors are intended to protect the whole face of flanges from contamination, during storage and transport. Features flexible fins that provide a tight fit in the bore. It has ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.
Full-Face Flange Protectors have a simple push-in design. They feature flexible fins that ensure a snug fit into the bore, every time. It does not require any fasteners for assembly.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Anyag: LDPE - PCR Szín: Zöld Sorozat szám: SRCXFPCR
A bordázott csővégdugók a csövek és csővégek biztonságos lezárására szolgálnak. A dugó külső átmérőjének egyenes fala szilárd súrlódási illeszkedést biztosít a csatlakozó cső belső átmérőjéhez, jó védelmet nyújtva a csőbe kerülő szennyeződések ellen.
Kétféle kivitelben kaphatók, amelyek mindegyike különböző méretű rugalmas bordákkal rendelkezik, hogy megfeleljen a különféle NPT és fúrócsövek ütemezésének. Könnyen fel- és levehető szoros illeszkedésüknek köszönhetően.
Ideális gépészeti és mérnöki alkalmazásokhoz számos iparágban.
Ribbed Pipe End Plugs are designed for securely sealing the ends of pipes and tubes. Featuring a push-in design, they plug is equipped with internal fins that provide a strong friction fit against the inside diameter of the connected pipe. This effectively prevents impurities from entering.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Anyag: LDPE - PCR Szín: Zöld Sorozat szám: SRILUPCR
Wide Flange Ribbed Pipe End Plugs effectively protect the internal wall, of pipe and tube ends, against contaminants such as dirt, dust and corrosion. Features a push-fit design, the plug has wide ribs to fit tightly by applying soft pressure against the internal wall, and allow it to adapt to a wider range of wall thicknesses.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Anyag: LDPE - PCR Szín: Fekete Sorozat szám: SRILUHPCR
Ribbed Pipe End Caps keep dirt and other contaminants from threaded and non-threaded tubes, pipes and rods. Masks areas during painting processes. Can resist temperatures up to 79.4C.
Véd a szennyeződés, por vagy törmelék ellen.Vízvezetékekhez, épületgépészeti és ipari alkalmazásokhoz tervezve.79,4 C maximális hőmérsékletnek képes ellenállni. Anyag: LDPE - PIR Szín: Piros, Sárga Sorozat szám: SR1387
A karimavédő korongok könnyen felszerelhetők. A korongon négy előre fúrt lyuk van, amelyeken keresztül a biztonságos illeszkedés érdekében könnyen rögzíthetők a kábelkötegelők. Szükség esetén más rögzítőtermékek, például rögzítődugók, csapok és alátétek is alkalmazhatók.
A védőkorongok költséghatékony, teljes felületű védelmet nyújtanak a karimák szabadon álló tömítőfelületének. Speciális kialakításúak, több furattal rendelkeznek, hogy illeszkedjenek a karimák csavarfuratának átmérőjéhez és a csavarkörhöz.
A széles választék számos méretet és nyomásértéket lefed. Olyan változatokat tartalmaznak, amelyek alkalmasak a DIN karimákhoz DN 10-től DN 600-ig – PN 6, 10, 16, 15 és 40 nyomáscsoportok, valamint az ANSI karimákhoz 1/2 hüvelyktől 32 hüvelykig – 150, 300, 600 és 900 font (lb) nyomáscsoportok.
Pipe Caps are a low cost protective cap with a high quality finish that are ideal for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Anyag: LDPE - PCR Szín: Zöld Sorozat szám: SRTXTPCR
Plastic Pipe Caps provide effective protection for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand. Features a pressure hole, allowing pressure release depending on the atmospheric climate of their handling location.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Anyag: LDPE - PCR Szín: Zöld Sorozat szám: SRTXTPEPCR
DKO Side Release Plugs are designed to protect DKO compression fittings, from damage and contamination, during transit, storage and processing . Their sturdy construction ensures reliable performance, even in harsh environments. The leak-proof seal and secure connection effectively prevents fluid leakage or loss, which reduces the risk of damage to equipment, loss in productivity and safety issues. The flexible end fits snugly into the DKO swivel nut, while the side pull tab allows for easy removal. These plugs are commonly used in automotive, manufacturing and machinery industries.
The flexible end fits snugly into the DKO swivel nut, while the side pull tab allows for easy removal. These plugs are commonly used in automotive, manufacturing and machinery industries.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Anyag: LDPE - PCR Szín: Zöld Sorozat szám: SRTSFL2PCR
Face Protectors are protective guards that cover flanges from pollutants and paint. The tapered shape ensures a firm adherence to the pipe collar. Compatible with DIN and ANSI flanges.
Tartós homlokfelületvédő, amely védőelemként szolgál a karimák szennyeződéstől, nedvességtől, festéktől és homokfúvástól való védelmére.Nincs szükség rögzítőkre.Tartós anyag. Anyag: LDPE Szín: Sárga Sorozat szám: SR1354
Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.
A karimafedelek ideálisak a belső felületű karimák védelmére, és teljes körű karimavédelmet biztosítanak.Alkalmas minden típusú karimafelülethez és csavarfurathoz.Rugalmas, tartós és könnyen felszerelhető. Anyag: PE Szín: Sárga Sorozat szám: SR1353
Tapered Round Feet Ferrules protect tube ends, chair bottoms and other furniture. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.
Védelem a csövek, rudak és menetek számára.Csúszásgátló és karcolásgátló padló.Bútorgyártásban, kiskereskedelemben és kereskedelmi alkalmazásokban használatos. Anyag: SR 6449, Poliamid, LDPE - PIR Szín: Fekete, Fehér, Natúr Sorozat szám: SR1520, SRF0069
Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.
Védi a menetes csővégeket.Ideális csőkonfigurációkhoz.Kiemelkedő szívóssággal rendelkeznek, és szúrásállóak. Anyag: PE Szín: Sárga, Fehér Sorozat szám: SR1388
A sapkák szabványos csőmérethez alacsony költségű védősapkák kiváló minőségű felületkezeléssel.
Öntött kupakok, amelyeket úgy terveztek, hogy megragadják a menetes és menet nélküli csővégek külső átmérőjét, megakadályozva az idegen anyagok bejutását a tárolás és a szállítás során.
A sapka kialakítása belső bordákkal rendelkezik, amelyek szoros illeszkedést biztosítanak. Ezenkívül a termékcsalád olyan kupakokat tartalmaz, amelyek kis szellőzőnyílással rendelkeznek a légnyomás felhalmozódásának elkerülése érdekében, és megfelelnek az ANSI és DIN előírásoknak.
Recessed Pipe Caps protect pipe bevel edges, and interior walls from corrosion and damage. Can be used with crane hooks to move pipes during storage and transit. Resistant to temperatures ranging from -30C up to +60C.
Driveshaft Protection Caps protect the ends of exposed driveshafts from oil and chemicals, during transportation and storage. They are resistant to ripping and splitting.
A tengelyvédő sapkák a tengelyek és a csapágyaik védelmére és maszkolására szolgálnak olajjal és vegyszerekkel szemben.Megfelel a DIN 748, IEC 600-72 és ISO 775 R előírásoknak Anyag: LDPE, SR 6449 Szín: Sárga Sorozat szám: SR1079
Sajnos a munkamenet lejárt . Kérjük, jelentkezzen be vagy újra töltse be az oldalt a folytatáshoz
Sajnos a munkamenet lejárt . Kérjük, jelentkezzen be vagy újra töltse be az oldalt a folytatáshoz