Menu Vyhledávání

Našli jsme 34 produktů pro

Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

Ochrana hadic


Spony hadicové – plastové

Plastic Hose Clamps feature a proprietary interlocking design. This offers secure and better sealing from hoses and tubing, fittings, and other components to help avoid leaks. This able helps in guaranteeing a stable connection. Features a push lock. Resistant to chemicals.

  • Designed to provide a secure and superior seal to hoses and tubing to fittings.
  • Features a push lock, which allows for easy installation and removal.
  • Suitable for automotive, industrial and plumbing applications.
Materiál: polyamid, PA66 Barva: černá, bílá, přírodní, šedá Produktová řada: SRV0000, SRV0002, SRV0001, SR1934, SRSHC

USIT kroužky a jejich sady - metrické

Provides secure sealing between two mating surfaces. The washer features a metal outer ring that is connected to a flexible inner ring. This enhances its durability, pressure resistance, and adaptability to varying temperatures, and chemicals.

Self-centring design aids alignment during installation, as well as providing greater sealing efficiency, and reduces the risk of misplacement.

Used in sectors such as automotive, aerospace, hydraulics, and plumbing where strong sealing is required to prevent leaks, and keep systems intact. Common uses include sealing hydraulic fittings, pipe flanges, and threaded couplings.

  • Designed for metric-sized applications.
  • Ideal for applications requiring precision and reliability.
  • Contains O-rings and the related kits with self-centring bonded washers in metric sizes.
Materiál: ocel nízkouhlíková;NBR 80 Barva: Přírodní, černá Produktová řada: SR6157, SRV0066

USIT kroužky a jejich sady - palcové

Provides secure sealing between two mating surfaces. The washer features a metal outer ring that is connected to a flexible inner ring. This enhances its durability, pressure resistance, and adaptability to varying temperatures, and chemicals.

Self-centring design aids alignment during installation, as well as providing greater sealing efficiency, and reduces the risk of misplacement.

Used in sectors such as automotive, aerospace, hydraulics, and plumbing where strong sealing is required to prevent leaks, and keep systems intact. Common uses include sealing hydraulic fittings, pipe flanges, and threaded couplings.

  • Designed for imperial-sized applications.
  • Ideal for applications requiring precision and reliability.
  • Contains O-rings and the related kits with self-centring bonded washers in imperial sizes.
Materiál: ocel nízkouhlíková;NBR 80 Barva: Přírodní, černá Produktová řada: SR6156, SRV0065

Zátky Eze

Ezeplugs are designed to seal and secure threaded holes. They feature a central or lateral pull tab for easy insertion and removal. Available in multiple sizes; they can protect over 25 imperial or metric thread sizes against damage, dirt, moisture and corrosion during storage and shipping. The flexible pull tab makes removal straightforward.

Mají středový nebo boční úchyt, který umožňuje snadnou montáž i demontáž do/ze závitových otvorů.Chrání před poškozením, nečistotami, vlhkostí a korozí během skladování a přepravy.Jednoduchá montáž díky patentované rychlonasazovací konstrukci a stačí zatlačit zátku na místo. Materiál: polyethylen nízkohustotní (LDPE), LDPE - PIR Barva: červená Produktová řada: SR1055

Zátky antivibrační – z LDPE

Anti-vibration BSP threaded plugs are intended to decrease vibrations and noise in mechanical systems. The serrated shape prevents vibration-induced loosening, while maintaining a solid hold on the pipes collar.

  • Designed to be a reliable and efficient solution for reducing and dampening vibrations.
  • It is used with BSP hydraulic fittings.
  • Used in industries such as machinery, electronics, and automotive.
Materiál: polyethylen nízkohustotní (LDPE) Barva: čirý Produktová řada: SR6112

Zátky pro hydraulické kování – se středovým úchytem

Zátky pro hydraulické kování se středovým úchytem jsou určeny k zazátkování a utěsnění konců hadic. Mají žebra, která zajišťují dobré utěsnění při ochraně hydraulických hadic bez jejich roztažení. Vynikají svou pevností v tahu, tvrdostí a flexibilitou.

Vnitřní středový úchyt umožňuje snadné vložení i demontáž zátky, takže jde o bezproblémovou alternativu. Navíc díky kónickému provedení mohou být použity jako zátky do různých vnitřních průměrů. Tyto zátky dobře přiléhají, efektivně těsní, a poskytují tak bezpečné těsnění zabraňující vniku prachu, špíny a jiných nečistot do hadice. Pomáhají tak chránit vnitřní komponenty a garantují jejich optimální výkon.

Běžně se používají ve stavebnictví, v automobilovém průmyslu a zemědělské technice.

  • Vynikají svou pevností v tahu, tvrdostí a flexibilitou.
  • Mají žebra, která zajišťují dobré utěsnění při ochraně hydraulických hadic bez jejich roztažení.
  • Díky kónickému provedení mohou být použity jako zátky do různých vnitřních průměrů.
Materiál: ethylenvinylacetát (EVA) Barva: žlutá Produktová řada: SR6111

Zátky s bočním úchytem

Side Release Plugs provide secure and convenient sealing for various applications. The side release mechanism allows for quick insertion and removal without the need for tools, ensuring a tight seal.

  • The side release mechanism enables easy insertion and removal, eliminating the need for additional tools or excessive force.
  • The versatile design of these plugs makes them suitable for various applications across different industries.
Materiál: polyethylen nízkohustotní (LDPE) Barva: přírodní Produktová řada: SR1120

Zátky s ouškem – pro koncovky DKO

DKO Side Release Plugs protect DKO-compression fittings during transit, storage and processing by preventing damage and contamination. The flexible end fits securely into the DKO swivel nut. A side pull tab allows for easy removal.

  • Protects DKO-compression fittings during transit, storage, and processing from damage and contaminants.
  • The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal.
  • Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.
Materiál: polyethylen nízkohustotní (LDPE) Barva: červená, žlutá Produktová řada: SR1121

Zátky servisní – do hydraulických hadic

Hose Service Plugs a are used to plug hydraulic hoses, while being maintained or repaired in the field. The conical form enables simple attachment to various hose sizes. Easy to install with as simple push-in and twist action.

  • Zabraňuje úniku oleje nebo chemikálií během údržby a oprav.
  • Ideální pro hadice a trubky.
  • Nepotřebujete žádné nástroje, stačí zatlačit a otočit.
  • Pevné a opakovaně použitelné.
  • Perfektní řešení pro údržbu v terénu.
Materiál: pryž Barva: žlutá Produktová řada: SRF0071

  • z/ze 2