Menu Search

Hemos encontrado 85 tipos de productos para Pestillos, cierres y bisagras

Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Pestillos, cierres y bisagras


Seguros magnéticos con encaje a presión

Seguros magnéticos - Fijación embutida en la abertura del marco que ofrece un efecto al ras. La gama ofrece una variedad de ajustes a presión para una instalación rápida o montaje atornillado para una sujeción más firme. La gama es adecuada para diferentes grosores de panel y fuerzas.

Código De La Serie: SR5427

Seguros para panel

Los seguros para panel se montan en las puertas de armarios o en los paneles de acceso y funcionan con un ariete para mantenerlos bien cerrados. Estos seguros para panel tienen un sistema de cierre y liberación audible y son dispositivos de cierre efectivos para cabinas.

Soportes abatibles y plegables

These Telescopic Stays, are used in various applications to support and control the movement of lids. These lids provide stability, safety, and convenience by firmly holding lids in up to ten different positions.

It is an excellent, low-cost alternative to a gas strut when positional control is required, and the mass of the item to be held is modest, as it can sustain up to 135 kg. Ideal for various applications in which weight must be maintained or supported at varying angles.Prevents the lid from shutting accidentally due to wind outside, draft inside or from an uneven installation. It can be used for safety opening upwards as a hatch, as well as a door for lateral movement.

It is simple to install and requires little upkeep. It works by extending the arm until it locks into the desired position. Close by either fully extending the stay before returning it to the closed position (basic models) or slightly extending and closing (reversible model). All of this has a lifespan of 20,000 locks. Commonly used for applications such as electrical boxes, machinery covers, or other industrial applications.

  • It can sustain up to 135 kg.
  • Up to 10 adjustment positions.
  • It has a lifespan of 20,000 lock movements.
Material: Acero, Acero inoxidable, Acero al carbono Color: , Plata Código De La Serie:

Soportes de tapa plegables con montaje de 90 grados

These Lid Stays are used to support and restrict the movement of lids. These lid stays are meant to keep the lid open at a 90-degree angle, allowing for easy access and preventing the lid from shutting accidentally due to wind outside, draft inside or from an uneven installation. When the lid is closed, the folding characteristic enables compact storage, making them excellent for space-saving applications.

The primary function is stability and safety when accessing storage unit contents. When the lid is open, the lid stay keeps it firmly in place, preventing it from slamming shut and potentially injuring or damaging the user. This function is convenient when the lid must remain open for an extended time, such as while loading or unloading things from a storage chest. It can be used for safety opening upwards as a hatch, as well as a door for lateral movement.

It guarantees durability and strength. It is available in both left and right-hand models and universal mounting versions. It is a less expensive alternative to gas springs and is simple to install and adjust by simply screwing it into position. Typically used in industrial applications.

  • It is meant to keep the lid open at a 90-degree angle, allowing for easy access and preventing the lid from shutting accidentally.
  • Available in universal, left or right-handed versions.
  • It is a less expensive alternative to gas springs.
Material: Acero zincado, Acero inoxidable Color: Natural Código De La Serie:

Soportes para puerta - De alta resistencia

Estos soportes para puertas se utilizan para ofrecer un soporte consistente y un movimiento controlado para puertas grandes en una variedad de aplicaciones. Pueden soportar cargas pesadas manteniéndose estables y son fáciles de usar.

Se pueden abrir hasta un máximo de 90º cuando se colocan con el mecanismo de liberación del cable y tienen una apertura total de 100º, si se utilizan sin el cable de liberación. Están disponibles para abrirse a mano derecha e izquierda, y con o sin liberación del cable.

Son fáciles de instalar en las aplicaciones con la ayuda de herramientas básicas. Suelen utilizarse en aplicaciones de alta resistencia, como puertas exteriores, entornos industriales, salidas de emergencias o puertas en zonas de mucho tránsito.

  • Ofrecen un soporte consistente y un movimiento controlado para puertas grandes.
  • Se pueden abrir hasta un máximo de 90º cuando se colocan con el mecanismo de liberación del cable y tienen una apertura total de 100º.
  • Se usan en aplicaciones de alta resistencia, como puertas exteriores, entornos industriales o salidas de emergencia.
Material: Acero inoxidable 304 Código De La Serie: SRN2200

Swing Handle Locks

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Swing Handle Locks are ideal for standard size cabinets and enclosures, and can implement multiple locking points.

A Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Key Locking and Padlocking options
  • Material: Zinc Alloy and Polyamide (PA)
  • Handle Finish options: Matt, E-Coat, Sand Blasting Chrome Plated, Bright Chrome and Powder Coating
  • Colours: Chrome, Black and Natural


Series Code :SR5537

Código De La Serie: SR5537

Topes de puerta

This category contains both Door Stops and Stop Locks. Door Stops keep doors from swinging or shutting on their own. It might take the place of cover stays. It provides a secure option for keeping your enclosure accessible for maintenance and exceptional shock absorption properties when the door meets the cabinet frame.

Stop Locks are lightweight stops with good stability that are not exposed to dynamic loads and are not suitable for medium to heavy-duty applications. The lever's locking position varies every 90, fits tightly together, and is resistant to vibrations.

They are well-suited for corrosion-resistant external enclosures, generators, compressors, and industrial enclosures.

  • Door Stops have exceptional shock absorption properties.
  • Stop Locks are used for light-weight applications not exposed to dynamic loads.
  • Used for external enclosures, generators, compressors, and industrial enclosures.
Material: NBR, Acero, Zinc fundido Color: Negro, Rojo Código De La Serie:

Asa T de compresión ajustable

Los pestillos de compresión con asa en T ajustables se suministran con una compresión preestablecida de 6 mm. Ideales para utilizar con armarios que requieren un mejor sellado en condiciones de vibración.

Los pestillos son de operación manual y están dispobibles en opción con cierre (cierre de acero inoxidable de CH 751) y sin cierre (sin cilindro). Se suministran dos llaves con cada cerradura. Los pestillos también se suministran con una junta de sellado de goma. Las levas se venden por separado.

Los pestillos tienen una leva de cuarto de vuelta y una gran variedad de agarres con una tuerca ajustable.

  • Material: aleación de zinc fundido
  • Opciones de acabado: cromado y pulvicubierto en negro

Cierres con leva de bloqueo

Los cierres con leva de bloqueo están diseñados para fijar y cerrar el acceso a sus paneles y puertas con una leva giratoria que se fija conectando el marco o el retenedor a la parte posterior.

Estos cierres permiten un montaje rápido y sencillo sin herramientas. Se pueden montar en puertas de grosor normal y son ideales para aplicaciones de acceso ligeras.

La gama está disponible en varios tipos de cierre, entre los que se incluyen, con llave maestra, con misma llave y con llave diferente.

  • Materiales: acero inoxidable y aleación de zinc fundido
  • Opciones de acabado: pulvicubierto, cromado y acero inoxidable
  • Colores: negro y natural (plata)

Pestillos de cuarto de vuelta para puertas gruesas - Pomo de mariposa

Los pestillos de cuarto de vuelta con alas están disponibles con una carcasa extra larga. Son ideales para puertas aislantes del ruido y se suministran con una junta de goma para ofrecer propiedades adicionales de sellado. Están disponibles en zinc fundido cubierto en negro o cromado y en varios rangos de agarre

Código De La Serie: SR5523

  • de 4