Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Soportes para puertas y cubiertas

 (4 conjuntos de productos)

Los soportes abatibles para puertas y cubiertas se utilizan en baúles, cajas de herramientas y otros contenedores donde es necesario sostener de manera segura la tapa abierta sin usar las manos. Estos soportes de tapa también evitan que la tapa se abra demasiado, ayudando a prevenir el esfuerzo en las bisagras, el daño al contenedor y evitando que la tapa golpee a personas u objetos detrás del contenedor al abrirse.


Soportes abatibles y plegables

These Telescopic Stays, are used in various applications to support and control the movement of lids. These lids provide stability, safety, and convenience by firmly holding lids in up to ten different positions.

It is an excellent, low-cost alternative to a gas strut when positional control is required, and the mass of the item to be held is modest, as it can sustain up to 135 kg. Ideal for various applications in which weight must be maintained or supported at varying angles.Prevents the lid from shutting accidentally due to wind outside, draft inside or from an uneven installation. It can be used for safety opening upwards as a hatch, as well as a door for lateral movement.

It is simple to install and requires little upkeep. It works by extending the arm until it locks into the desired position. Close by either fully extending the stay before returning it to the closed position (basic models) or slightly extending and closing (reversible model). All of this has a lifespan of 20,000 locks. Commonly used for applications such as electrical boxes, machinery covers, or other industrial applications.

  • It can sustain up to 135 kg.
  • Up to 10 adjustment positions.
  • It has a lifespan of 20,000 lock movements.
Material: Acero, Acero inoxidable, Acero al carbono Color: , Plata Código De La Serie:

Soportes de tapa plegables con montaje de 90 grados

These Lid Stays are used to support and restrict the movement of lids. These lid stays are meant to keep the lid open at a 90-degree angle, allowing for easy access and preventing the lid from shutting accidentally due to wind outside, draft inside or from an uneven installation. When the lid is closed, the folding characteristic enables compact storage, making them excellent for space-saving applications.

The primary function is stability and safety when accessing storage unit contents. When the lid is open, the lid stay keeps it firmly in place, preventing it from slamming shut and potentially injuring or damaging the user. This function is convenient when the lid must remain open for an extended time, such as while loading or unloading things from a storage chest. It can be used for safety opening upwards as a hatch, as well as a door for lateral movement.

It guarantees durability and strength. It is available in both left and right-hand models and universal mounting versions. It is a less expensive alternative to gas springs and is simple to install and adjust by simply screwing it into position. Typically used in industrial applications.

  • It is meant to keep the lid open at a 90-degree angle, allowing for easy access and preventing the lid from shutting accidentally.
  • Available in universal, left or right-handed versions.
  • It is a less expensive alternative to gas springs.
Material: Acero zincado, Acero inoxidable Color: Natural Código De La Serie:

Soportes para puerta - De alta resistencia

Estos soportes para puertas se utilizan para ofrecer un soporte consistente y un movimiento controlado para puertas grandes en una variedad de aplicaciones. Pueden soportar cargas pesadas manteniéndose estables y son fáciles de usar.

Se pueden abrir hasta un máximo de 90º cuando se colocan con el mecanismo de liberación del cable y tienen una apertura total de 100º, si se utilizan sin el cable de liberación. Están disponibles para abrirse a mano derecha e izquierda, y con o sin liberación del cable.

Son fáciles de instalar en las aplicaciones con la ayuda de herramientas básicas. Suelen utilizarse en aplicaciones de alta resistencia, como puertas exteriores, entornos industriales, salidas de emergencias o puertas en zonas de mucho tránsito.

  • Ofrecen un soporte consistente y un movimiento controlado para puertas grandes.
  • Se pueden abrir hasta un máximo de 90º cuando se colocan con el mecanismo de liberación del cable y tienen una apertura total de 100º.
  • Se usan en aplicaciones de alta resistencia, como puertas exteriores, entornos industriales o salidas de emergencia.
Material: Acero inoxidable 304 Código De La Serie: SRN2200

Topes de puerta

This category contains both Door Stops and Stop Locks. Door Stops keep doors from swinging or shutting on their own. It might take the place of cover stays. It provides a secure option for keeping your enclosure accessible for maintenance and exceptional shock absorption properties when the door meets the cabinet frame.

Stop Locks are lightweight stops with good stability that are not exposed to dynamic loads and are not suitable for medium to heavy-duty applications. The lever's locking position varies every 90, fits tightly together, and is resistant to vibrations.

They are well-suited for corrosion-resistant external enclosures, generators, compressors, and industrial enclosures.

  • Door Stops have exceptional shock absorption properties.
  • Stop Locks are used for light-weight applications not exposed to dynamic loads.
  • Used for external enclosures, generators, compressors, and industrial enclosures.
Material: NBR, Acero, Zinc fundido Color: Negro, Rojo Código De La Serie: