Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Material: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Color: Negro, Natural Código De La Serie:
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Diámetro del eje | Diámetro exterior de la brida | Flanged | Longitud general | Diámetro del orificio del eje | Longitud del eje | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 5,0626 € - 5,3281 € | 240 En stock |
1.339 in
34.0 mm
|
|
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
|
||
| 0,9053 € - 0,9528 € | 5314 En stock |
0.394 in
10.0 mm
|
|
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
|
||
| 0,7439 € - 0,7826 € | 7881 En stock |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
|
||
| 0,7737 € - 0,8147 € | 701 En stock |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Sí
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 0,6798 € - 0,7151 € | 92 En stock |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Sí
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
0.551 in
14.0 mm
|
||
| 1,1075 € - 1,165 € | Solicite el plazo de entrega aquí |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Sí
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
0.748 in
19.0 mm
|
||
| 1,1629 € - 1,2226 € | 36 En stock |
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
Sí
|
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
0.433 in
11.0 mm
|
||
| 2,6424 € - 2,7746 € | Solicite el plazo de entrega aquí |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Sí
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
0.551 in
14.0 mm
|
||
| 0,619 € - 0,651 € | 700 En stock |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Sí
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| 0,787 € - 0,8279 € | 298 En stock |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Sí
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.433 in
11.0 mm
|
||
| 0,6322 € - 0,6654 € | 6117 En stock |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Sí
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| 0,3758 € - 0,3946 € | 69360 En stock |
0.354 in
9.0 mm
|
|
|
0.433 in
11.0 mm
|
0.236 in
6.0 mm
|
|
||
| 0,8743 € - 0,9208 € | 8036 En stock |
0.394 in
10.0 mm
|
|
|
0.295 in
7.5 mm
|
0.315 in
8.0 mm
|
|
||
| 0,5837 € - 0,6145 € | 100 En stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Sí
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| 1,1252 € - 1,1828 € | 151 En stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Sí
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.433 in
11.0 mm
|
||
| 0,6157 € - 0,6478 € | 16400 En stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Sí
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| 2,4869 € - 2,6202 € | 1607 En stock |
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
Sí
|
0.846 in
21.5 mm
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| 3,6917 € - 3,8906 € | 48 En stock |
1.535 in
39.0 mm
|
1.85 in
47.0 mm
|
Sí
|
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
0.945 in
24.0 mm
|
||
| 3,1279 € - 3,294 € | 562 En stock |
1.535 in
39.0 mm
|
1.85 in
47.0 mm
|
Sí
|
0.63 in
16.0 mm
|
1.378 in
35.0 mm
|
0.551 in
14.0 mm
|
||
| 1,238 € - 1,3021 € | 2092 En stock |
0.709 in
18.0 mm
|
0.945 in
24.0 mm
|
Sí
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
0.433 in
11.0 mm
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar