Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Soporte de deslizamiento con reborde

 (3 conjuntos de productos)

Los soportes de deslizamiento se usan para reducir la fricción y el desgaste, soportar la carga y limitar el tamaño de los orificios.

Rodamientos de manguito con brida

These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.

Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.

  • Designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement.
  • It is corrosion resistant and reduces friction.
  • Used in applications including automotive, medical devices, agricultural equipment and industrial machinery.
Material: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Color: Negro, Natural Código De La Serie:

Slide Bearings



Código De La Serie: SR2018

Split Bushing Bearings



Código De La Serie: SR2019