Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(32 Ürün grupları)
Wall Plugs are used with screws as a fixing solution for a range of applications in both the commercial and domestic building industry, including for a range of home improvement and do-it-yourself (DIY) projects such as, the hanging of framed pictures, shelves and other wall mounted displays.
These cost-effective plugs are an easy to use fixing with a simple, push-fit design that are typically used for dry lining. They are able to support light weights and are ideally used with self-drilling, piercing and self-tapping screws.
To install a wall plug you will require the use of several tools, including; a drill, a hammer and a screwdriver. Wall plugs cannot be screwed directly into a wall or plasterboard, but instead inserted into a pre-drilled hole. To removed a wall plug, simply use a pair of pliers.
Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.
Standart kapakların çok kısa kaldığı durumlarda uzun parçalara uyan mükemmel maskeleme çözümüdür.
Flanşlı Kapaklar, otomatik ekipmanla veya elle kolayca takılıp çıkarılmak üzere tasarlanmıştır. Genellikle O-Halka içeren veya içermeyen metrik ya da emperyal dişlileri korumak için kullanılır. Büyük flanş sayesinde elle kullanılırken daha hızlı takılıp çıkarılır.
Kalite kontrolü yapılırken, doğal renkli kapakların içi göründüğünden O-Halkanın korunan parçada takılı olup olmadığı görülebilir.
Tam ve güvenli oturur.
Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.
Expandable Masking Covers are an excellent alternative to traditional caps when covering parts with awkward shapes. Covers made from LDPE and PE materials are designed to stretch, featuring an elasticated end, while those made from silicone rely on the material's natural elasticity for expansion.
The LDPE and PE elasticated cap provides a looser fit, making it ideal for general protection during transport and storage or light masking requirements. In contrast, the Silicone material caps offer a stronger grip on the part, making them suitable for applications where pressure needs to be applied.
These covers are specifically designed to protect parts from coatings, painting, plating, or abrasive treatments. They can withstand temperatures up to 100 degrees Celsius for silicone and LDPE materials and up to 60 degrees Celsius for PE materials.
Body Plugs are designed to close panel cavities and seal apertures or holes, protecting against sharp edges. The plugs offers a clean finish. Also provides a secure fit with a simple push fit design. Can withstand temperatures ranging from -40C up to 135C.
Flanşlı Kapaklar, otomatik ekipmanla veya elle kolayca takılıp çıkarılmak üzere tasarlanmıştır. Genellikle O-Halka içeren veya içermeyen metrik ya da emperyal dişlileri korumak için kullanılır. Büyük flanş sayesinde elle kullanılırken daha hızlı takılıp çıkarılır.
Kalite kontrolü yapılırken, doğal renkli kapakların içi göründüğünden O-Halkanın korunan parçada takılı olup olmadığı görülebilir.
Tam ve güvenli oturur.
Body Plugs are great for closing panel cavities and firmly sealing apertures or holes. They are particularly useful for sealing openings with sharp edges.
Acts as a protective barrier that helps to prevent potential harm and compromise to the integrity of the enclosed space.
Provides a tight and secure fit thanks to a push fit design. Used in various applications, including automotive, industrial equipment, and machinery.
Flanşlı Kapaklar, otomatik ekipmanla veya elle kolayca takılıp çıkarılmak üzere tasarlanmıştır. Genellikle O-Halka içeren veya içermeyen metrik ya da emperyal dişlileri korumak için kullanılır. Büyük flanş sayesinde elle kullanılırken daha hızlı takılıp çıkarılır.
Kalite kontrolü yapılırken, doğal renkli kapakların içi göründüğünden O-Halkanın korunan parçada takılı olup olmadığı görülebilir.
Tam ve güvenli oturur.
Covered Tapered Plugs have convex edges that guarantee a secure fit. Features a push-fit design that makes it simple to use and remove. Used for pipes, blind holes and furniture.
Dışbükey kenarları sayesinde sağlam bir oturma sağlayacak şekilde tasarlanmıştır.Kirleticilere, döküntülere ve hasara karşı korur.Malzemesi gereği tekrar kullanılabilir ve sızdırmazlığın etkinliğini etkilemez. Malzeme: Silicone Renk: Gri, Sarı, Dark Green, Light Green, Beyaz, Kırmızı, Siyah, Pink, Purple, Mavi, Dark Blue, Clear Seri Kodu: SR5751
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.
Kolay Çekmeli Maskeleme Kapakları imalat sürecinde çubuklar, borular ve tüpler gibi uç parça profilleri için mükemmel koruma sunar.Tipik uygulamalar arasında eloksal, kumlama, toz kaplama, elektro kaplama ve genel boya hatları yer almaktadır.Mümkün olan en iyi uyumu sağlamak için, iç çap boyutu maskelenecek parçanın dış çapından yaklaşık yüzde 10 daha küçük olmalıdır. Malzeme: EPDM, Silicone, PVC Renk: Black, Natural, Clear, Yellow Seri Kodu: SR1096, SR6119, SR5755, SRF0079
Blanking Plugs protect sheet metal from sharp edges and seal panel cavities to prevent dust and moisture ingress. They provide a clean finish, can resist acids and also dampen vibrations. Available in various materials; TPE withstands temperatures up to 95C, TPR handles -40C to 135C, and PVC endures up to 50C.
Nem ve toz girişine karşı koruma sağlar, asitlere dayanıklıdır ve titreşim emici özelliğe sahiptir.Elektronik uygulamalarda ve otomotiv sektöründe kullanılır.Sac levhalarda keskin kenarlara karşı koruma sağlamak amacıyla kullanılır ve panel boşluklarını kapatmak için idealdir. Malzeme: PVC, Nylon, TPE, EBA Renk: Black Malzeme Tutuşabilirlik Standardı: , UL94 V-2Seri Kodu: SR1750, SR6273, SRF0006, SR1751
Our High Temperature Masking Tapes are provided as a continuous roll, and they range in temperatures from 80C up to 260C. They offer clean removability so that unsightly adhesive residue will not be left behind. These tapes are mostly for general purpose and suitable for most low-temperature applications, as well as a variety of high-temperature applications to suit your project requirements.
The range includes polyester tapes with a maximum temperature of up to 180C; the thinner blue version is supplied in 25 micron tape thickness and is ideal for curved applications. The thicker green version is supplied in 38 micron tape thickness and can be used for powder coating and anodizing.
Our high-performance polyimide tape is optimal for electro-coating (E-coating) applications. The brown roll-tape has a maximum temperature of up to 260C and offers chemical and abrasion resistance.
Our range includes a silicone rubber Eze-wrap tape that has a maximum temperature of up to 204C. This tape is capable of self-fusing and will adhere to itself to form a homogenous mass that provides excellent sealing. Great for irregular-shaped objects.
Why not try our fibreglass cloth tape with a maximum temperature of up to 250C. This tape is solvent and abrasion resistant and the tightly-woven material has superb tear strength. An ideal choice for high-pressure applications, such as sand blasting.
We also offer a range of paper masking tapes that range in temperatures from 80C up to 180C. These are a great choice for painting applications..
Seri Kodu: SR1059
Masking Weld Nuts are designed to cover and protect threaded and unthreaded weld nuts. It has a pull-tab and teeth that hold the thread. Can endure temperatures as high as +250C.
Kaynak Somunları dişliye sahiptir ve bu dişlilerin toz kaplama veya yüzey işleme görmemesi önemlidir. Maskeleme Çekme Tapası ürünlerimiz dişsiz veya dişli boydan boya delikleri maskelemek için özellikle tasarlanmış olup Kaynak Somunlarını maskelemek için idealdir.Çekme kulağı hızlı ve kolay sökme imkanı verir.Tapanın gövdesinde yer alan dişlerin sağladığı tutuş, maskeleme kurulumunu emniyete alırken mükemmel oturur. Malzeme: Silicone Renk: Red, Blue, Yellow, Black Seri Kodu: SRF0061
Masking Cones can be used as plugs or caps. The tapered form allows them to fit a variety of inner and outer diameters. Can be secured with paint hooks. Available in Silicone and EPDM.
Kapak veya tapa olarak kullanılabilen çok yönlü maskeleme çözümü.
High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.
Tek parça olarak işlev görmelerini sağlayan entegre bir pul ve tapaya sahiptir.250 C’ye kadar yüksek ısıya dayanıklıdır.Toz kaplama, boyama, kaplama, sızdırmazlık, otomotiv montajı ve elektronik imalatında kullanılır. Malzeme: Silicone, EPDM Renk: Natural, Black, White, Grey, Dark Green, Yellow, Pink, Purple, Red Seri Kodu: SR1065, SR1092, SR5753
Masking Washer Caps are intended as caps with an additional washer to hide grounding or plug holes, when inverted. Protects against solvents, abrasives, and suitable for temperatures of up to +250ºC.
Rondela Maskeleme Kapakları dişli ve dişsiz uçlar için koruyucu kapak olarak kullanılabilir.Entegre pul topraklamayı maskeler ve kenar koruması da sağlar.Tersine çevrilebilir ve delikleri tıkamak için de kullanılabilir. Malzeme: Silicone Renk: Grey, Natural, Purple, Yellow, Black, Red, Pink, Green Seri Kodu: SR5756
Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Çeşitli maskeleme işlemlerinden geçen parçaların korunması ve maskelenmesi için ideal bir çözümdür.Ayrıca dişli veya dişsiz delikleri maskelemek için tapa olarak da kullanılabilir.Saplamaları, pimleri ve boru uçlarını korumak için kullanılır. Malzeme: Silicone Rubber, EPDM, Silicone Renk: Doğal renk, Siyah, Sarı, Pink, Yeşil, Mavi, Light Blue, Orange, Light Green, Gri Seri Kodu: SR1052, SR1095
Masked Eye Bolts have a loop on one end, and are commonly used with hooks or other hanging systems. Used as a hanging solution for powder coating and painting. The tapered silicone provides a tight seal to the component, while a threaded insert secures the item.
Delikli Cıvatanın bir ucunda halka bulunur ve bu ürün genellikle bir kanca veya başka askı sistemleriyle kullanılır. Genel olarak toz kaplama, boyama, kumlama veya diğer yüzey işleme süreçlerinde asma çözümü olarak kullanılır.
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
BSP ve UNF dişleri korumak için kullanılır.Küçük bir flanşla tasarlanmıştır.Kirleticilere karşı korumayı artırır ve tekrarlı işlemler sırasında boşa harcanan zamanı sınırlar. Malzeme: LDPE, LDPE - PIR, PVC Renk: Doğal renk, Kırmızı, Siyah Seri Kodu: SR1024, SR1124, SR1025, SR1380
Silicone Coated Grub Screws provide a unique shape that enables for secure grasping or connecting without the use of a nut. It is entirely threaded and fits into existing tapped and socket holes. Easy to attach and remove with a hexagonal key (not provided).
Başsız Vida genellikle bir bileşeni diğerine emniyetli bir şekilde tutturmak için kullanılan vida bağlantı çözümüdür. Eşsiz tasarımı sayesinde somun kullanmaya gerek olmadan sağlam bir şekilde tutar veya birleştirir. Bu özelliğiyle standart cıvata ve vida kurulumundan farklıdır.
Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
Acting as a buffer and absorbing vibrations, our spacers and vibration mount standoffs, are suitable for applications where movement in stationary machinery is unavoidable. These products are also designed to help with noise reduction. Made from black Neoprene Rubber, 60 Shore. Finished with clear dichromate plating. Can withstand temperatures from -40 to 50 ºC.
These dust covers are designed to protect USB and RJ ports from dust, dirt, debris and moisture, when not in use. Resistant to temperatures of up to 150C (302F).
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin