Menü Arama

Şunun için 20 ürün çeşidi bulduk: Yüksek Isıda Maskeleme

Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Yüksek Isıda Maskeleme


Destek Kancaları

Support Wire hooks are useful for controlling loads in various applications, such as paint finishing and material handling. Ideal for heavy-duty applications. They are resistant to corrosion.

Tel Kancalar farklı uygulamalar sırasında asılı yükleri destekler.

  • Boya, yüzey işleme ve malzeme elleçleme aşamaları için idealdir.
  • Yeniden kullanılabilir.
Malzeme: Iron, Steel Renk: Natural, Seri Kodu: SR1087

Düz Maskeleme Tüpleri

Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.

Standart kapakların çok kısa kaldığı durumlarda uzun parçalara uyan mükemmel maskeleme çözümüdür.

  • Rulo olarak temin edilen tüpler, istenen uzunluğa göre kesilebilir.
  • Biçimsiz şekillere uyar ve yeniden kullanılabilir.
Malzeme: Silicone Renk: Red, Natural Seri Kodu: SRF0064, SR1088, SRF0065

Esnek Tapalar - Isıya Dayanıklı

High Temperature Flexiplugs are used to hold screws and nails in both threaded and plain holes. Resists splitting and contamination. Used in automotive and manufacturing sectors.

  • Metric and UNF thread sizes are supported.
  • Give a firm grasp, resist breakage and tearing and are good protection against damage, dirt, moisture, and corrosion during storage and transportation.
  • Commonly used in construction, electrical, and industrial equipment.
Malzeme: PVC Renk: Yellow, Black Seri Kodu: SR1070

Esnek Uç Kapakları - Isıya Dayanıklı

Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.

Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.

Commonly used across various industries, including automotive, electronics, and manufacturing.

  • Can withstand temperatures of up to +210ºC, while maintaining flexibility and durability.
  • Prevents leaks, while shielding against contaminants, moisture, and debris.
  • Features an attractive vinyl finish.
Malzeme: PVC Renk: Yellow Seri Kodu: SRF0076

Esnek Vinil Çekme Kulaklı Kapaklar - Yüksek Isı

High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.

The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Bir çekme tırnağı içeren Yüksek Sıcaklıklı Esnek Kapaklar, dişli veya düz uygulamalara takılıp çıkarılabilir.

  • Özgün tasarımı sayesinde her kapak çok çeşitli çaplara uyar.
  • Kolay montaj ve sökme.
Malzeme: Flexible PVC Renk: Yellow Seri Kodu: SR1072

Flanşsız Maskeleme Tapaları

Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.

  • Used to cover holes without masking the surrounding area.
  • The pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage.
  • Used in multiple applications, such as powder coating, painting, plating, and sealing.
Malzeme: EPDM, Silicone, TPE, PVC Renk: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red Seri Kodu: SR1090, SR1093, SR5748, SR1034

Genişleyebilir Maskeleme Kapakları

Expandable Masking Covers are an excellent alternative to traditional caps when covering parts with awkward shapes. Covers made from LDPE and PE materials are designed to stretch, featuring an elasticated end, while those made from silicone rely on the material's natural elasticity for expansion.

The LDPE and PE elasticated cap provides a looser fit, making it ideal for general protection during transport and storage or light masking requirements. In contrast, the Silicone material caps offer a stronger grip on the part, making them suitable for applications where pressure needs to be applied.

These covers are specifically designed to protect parts from coatings, painting, plating, or abrasive treatments. They can withstand temperatures up to 100 degrees Celsius for silicone and LDPE materials and up to 60 degrees Celsius for PE materials.

  • Taşıma ve depolama sırasında genel koruma için en iyi şekilde kullanılır.
  • 100C sıcaklığa dayanıklıdır.
  • Örtülecek parça düzensiz biçimlere sahip olduğunda, daha geleneksel kapağa Ideal bir alternatiftir.
Malzeme: PE, LDPE, Silicone Renk: Clear, Blue, Red, White Seri Kodu: SRF0083, SR1097, SRF0019

Isıya Dayanıklı Flanşlı Kapaklar

Flanşlı Kapaklar, otomatik ekipmanla veya elle kolayca takılıp çıkarılmak üzere tasarlanmıştır. Genellikle O-Halka içeren veya içermeyen metrik ya da emperyal dişlileri korumak için kullanılır. Büyük flanş sayesinde elle kullanılırken daha hızlı takılıp çıkarılır.

Kalite kontrolü yapılırken, doğal renkli kapakların içi göründüğünden O-Halkanın korunan parçada takılı olup olmadığı görülebilir.

Tam ve güvenli oturur.

  • Dişleri kapatmak ve korumak için tasarlanmıştır.
  • Hasara, kir ve neme karşı korur.
  • Otomotiv ve mühendislik sektörlerinde kullanılır.
Malzeme: Silicone Renk: Yellow, Grey, Clear, Pink Seri Kodu: SR5754

Isıya Dayanıklı Gövde Tapaları

Body Plugs are great for closing panel cavities and firmly sealing apertures or holes. They are particularly useful for sealing openings with sharp edges.

Acts as a protective barrier that helps to prevent potential harm and compromise to the integrity of the enclosed space.

Provides a tight and secure fit thanks to a push fit design. Used in various applications, including automotive, industrial equipment, and machinery.

  • Can tolerate temperatures ranging from -40C up to 135C.
  • Prevents ingress of dust, dirt, moisture, and other contaminants.
  • Provides a clean finish.
Malzeme: TPR, TPE/TPV – PIR Renk: Siyah Seri Kodu: SR1765

Isıya Dayanıklı Saplama Koruma Kapakları

Flanşlı Kapaklar, otomatik ekipmanla veya elle kolayca takılıp çıkarılmak üzere tasarlanmıştır. Genellikle O-Halka içeren veya içermeyen metrik ya da emperyal dişlileri korumak için kullanılır. Büyük flanş sayesinde elle kullanılırken daha hızlı takılıp çıkarılır.

Kalite kontrolü yapılırken, doğal renkli kapakların içi göründüğünden O-Halkanın korunan parçada takılı olup olmadığı görülebilir.

Tam ve güvenli oturur.

  • Dişleri kapatmak ve korumak için tasarlanmıştır.
  • Hasara, kir ve neme karşı korur.
  • Otomotiv ve mühendislik sektörlerinde kullanılır.
Malzeme: TPE/TPV – PIR Renk: Siyah Seri Kodu: SR1026

Kaplanmış Konik Tapalar

Covered Tapered Plugs have convex edges that guarantee a secure fit. Features a push-fit design that makes it simple to use and remove. Used for pipes, blind holes and furniture.

Dışbükey kenarları sayesinde sağlam bir oturma sağlayacak şekilde tasarlanmıştır.Kirleticilere, döküntülere ve hasara karşı korur.Malzemesi gereği tekrar kullanılabilir ve sızdırmazlığın etkinliğini etkilemez. Malzeme: Silicone Renk: Gri, Sarı, Dark Green, Light Green, Beyaz, Kırmızı, Siyah, Pink, Purple, Mavi, Dark Blue, Clear Seri Kodu: SR5751

Kağıt Maskeleme Tapaları

Paper Masking Plugs are designed to seal off openings during painting, coating or surface treatment processes. Made from high-quality paper, they offer excellent flexibility and durability. The are resistant to chemicals. Ideal for use on metal, plastic, glass and wood surfaces.

  • Designed to protect and seal off openings during painting, coating, or surface treatment processes.
  • Allows for easy insertion and removal, ensuring a tight and secure fit in a wide range of hole sizes and shapes.
Malzeme: Crepe Paper Renk: Brown Seri Kodu: SR6113

Kolay Çekmeli Maskeleme Kapakları

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

Kolay Çekmeli Maskeleme Kapakları imalat sürecinde çubuklar, borular ve tüpler gibi uç parça profilleri için mükemmel koruma sunar.Tipik uygulamalar arasında eloksal, kumlama, toz kaplama, elektro kaplama ve genel boya hatları yer almaktadır.Mümkün olan en iyi uyumu sağlamak için, iç çap boyutu maskelenecek parçanın dış çapından yaklaşık yüzde 10 daha küçük olmalıdır. Malzeme: EPDM, Silicone, PVC Renk: Black, Natural, Clear, Yellow Seri Kodu: SR1096, SR6119, SR5755, SRF0079

Konik Kağıt Kapaklar

Tapered Paper Caps are perfect for paint and powder coating applications. Made from a blend of post-consumer and virgin materials. Can sustain operating temperatures of up to +205C.

  • Tapered Paper Caps are a type of protective cap, that can withstand temperatures up to 204 C.
  • Ideal use for end of tubes, pipes or other cylindrical objects.
  • Made from a mixture of post-consumer and virgin materials, making them a recyclable option.
Malzeme: Crepe Paper Renk: Brown Seri Kodu: SR6114

Maskeleme Konileri

Masking Cones can be used as plugs or caps. The tapered form allows them to fit a variety of inner and outer diameters. Can be secured with paint hooks. Available in Silicone and EPDM.

Kapak veya tapa olarak kullanılabilen çok yönlü maskeleme çözümü.

  • Konik tasarım.
  • Premium ve ekonomik malzeme seçenekleri.
Malzeme: Silicone, EPDM Renk: Purple, Red, Natural, Rust, Black, Blue, Green, Brown, Yellow Seri Kodu: SR1075, SR1091

Maskeleme Rondela Kapakları

Masking Washer Caps are intended as caps with an additional washer to hide grounding or plug holes, when inverted. Protects against solvents, abrasives, and suitable for temperatures of up to +250ºC.

Rondela Maskeleme Kapakları dişli ve dişsiz uçlar için koruyucu kapak olarak kullanılabilir.Entegre pul topraklamayı maskeler ve kenar koruması da sağlar.Tersine çevrilebilir ve delikleri tıkamak için de kullanılabilir. Malzeme: Silicone Renk: Grey, Natural, Purple, Yellow, Black, Red, Pink, Green Seri Kodu: SR5756

Maskeleme kapakları - Düz

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

Çeşitli maskeleme işlemlerinden geçen parçaların korunması ve maskelenmesi için ideal bir çözümdür.Ayrıca dişli veya dişsiz delikleri maskelemek için tapa olarak da kullanılabilir.Saplamaları, pimleri ve boru uçlarını korumak için kullanılır. Malzeme: Silicone Rubber, EPDM, Silicone Renk: Doğal renk, Siyah, Sarı, Pink, Yeşil, Mavi, Light Blue, Orange, Light Green, Gri Seri Kodu: SR1052, SR1095

Yüksek Isı Konik Tapalar

High-temperature Tapered Plugs protect and mask components during painting, sandblasting, abrasive chemical processing, and during exposure to high temperatures (of up to +218ºC for EPDM parts and 316C for silicone parts). The tapered form allows the plug to expand and adapt to the contour of the hole, as it heats.

Katı bir tapa olarak veya sıkıştırmaya yardımcı olacak oyuk bir göbekle dişli veya dişsiz deliklere uyum sağlar.Yeniden kullanılabilir tapalar birinci sınıf yüksek ısıya dayanıklı silikon malzemeden ya da ekonomik, düşük ısıya dayanıklı EPDM malzemeden imal edilir.Kimyasallarda, talaşlı imalat uygulamaları ve endüstriyel ekipmanlarda kullanılır. Malzeme: EPDM, Silicone, TPR Renk: Black, Natural, Yellow, Blue, Green, Purple, Orange, Pink, Red Seri Kodu: SR1089, SR1045, SR1179, SR1176, SR1499, SR1498, SRF0072

Yıldız Maskeleme Tüpleri

Masking Star Tubes have a star-shaped form that is suitable for lengthy studs and pins. The flexibility makes it easy to insert and remove. Fits over threaded studs, non-threaded tubes and other irregular forms.

Kapakların çok kısa kaldığı durumlarda uzun saplamalara ve pimlere uyan mükemmel maskeleme çözümü.

  • Esnektir ve dar açılı yerlere kolayca geçer.
  • Dişli saplamalara, dişsiz tüplere ve biçimsiz şekillere uyar.
Malzeme: Silicone Renk: Green, Blue, White, Yellow, Red Seri Kodu: SR1051

Çekmeli Maskeleme Tapaları

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

Dişli ve düz deliklerin maskelenmesi için kullanılır.Çekme kulağı takma ve sökümü kolaylaştırır, sorunsuz takma ve sağlam oturma sağlar.Toz kaplama, sızdırmazlık, otomotiv montajı ve elektronik üretiminde kullanılır. Malzeme: EPDM, Silicone, Silicone Rubber Renk: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Seri Kodu: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028