V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(27 sady výrobkov)
Acting as a buffer and absorbing vibrations, our spacers and vibration mount standoffs, are suitable for applications where movement in stationary machinery is unavoidable. These products are also designed to help with noise reduction. Made from black Neoprene Rubber, 60 Shore. Finished with clear dichromate plating. Can withstand temperatures from -40 to 50 ºC.
These Body plugs are great for closing panel cavities and firmly sealing apertures or holes such as sharp edges. They act as a protective barrier, preventing dust, dirt, moisture, and other contaminants from entering and potentially causing harm or compromising the enclosed space's integrity.
It has a clean finish and a tight and secure fit thanks to a push fit. They can tolerate temperatures ranging from -40C to 135C. Used in various applications, including automotive, industrial equipment, and machinery.
Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.
Standard and Premium Fire Protection Sleeves shield cables, hydraulic leads and rubber hose lines from extreme temperatures, flames, radiation heat, and liquid metal spills. The inner sleeve has strong insulating capabilities and can withstand temperatures as high as 700C. The Standard variant has a thinner outer cover than the Premium option.
Krytky s prírubou sú navrhnuté pre ľahkú montáž a demontáž pomocou automatizovaného zariadenia alebo ručne. Zvyčajne sa používajú na ochranu metrických alebo britských závitov s O-krúžkami alebo bez nich. Väčšia príruba umožňuje rýchlejšie nasadenie a vybratie rukou.
Na účely kontroly kvality. Krytky v prírodnej farbe umožňujú vidieť cez krytku a kontrolovať, či je O-krúžok nainštalovaný na chránenej armatúre alebo nie.
Poskytujú priliehavé a bezpečné uchytenie.
Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.
Krytky s prírubou sú navrhnuté pre ľahkú montáž a demontáž pomocou automatizovaného zariadenia alebo ručne. Zvyčajne sa používajú na ochranu metrických alebo britských závitov s O-krúžkami alebo bez nich. Väčšia príruba umožňuje rýchlejšie nasadenie a vybratie rukou.
Na účely kontroly kvality. Krytky v prírodnej farbe umožňujú vidieť cez krytku a kontrolovať, či je O-krúžok nainštalovaný na chránenej armatúre alebo nie.
Poskytujú priliehavé a bezpečné uchytenie.
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Socket Screw Cover Caps protect socket head screws, preventing damage caused by corrosion and the ingress of impurities. They also add aesthetical appeal. Can tolerate temperatures ranging from -40C up to +150C. Used for automotive and electrical purposes.
Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.
Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.
Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.
The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.
Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Masking Star Tubes have a star-shaped form that is suitable for lengthy studs and pins. The flexibility makes it easy to insert and remove. Fits over threaded studs, non-threaded tubes and other irregular forms.
Masking Washer Caps are intended as caps with an additional washer to hide grounding or plug holes, when inverted. Protects against solvents, abrasives, and suitable for temperatures of up to +250ºC.
Masking Cones can be used as plugs or caps. The tapered form allows them to fit a variety of inner and outer diameters. Can be secured with paint hooks. Available in Silicone and EPDM.
Our High Temperature Masking Tapes are provided as a continuous roll, and they range in temperatures from 80C up to 260C. They offer clean removability so that unsightly adhesive residue will not be left behind. These tapes are mostly for general purpose and suitable for most low-temperature applications, as well as a variety of high-temperature applications to suit your project requirements.
The range includes polyester tapes with a maximum temperature of up to 180C; the thinner blue version is supplied in 25 micron tape thickness and is ideal for curved applications. The thicker green version is supplied in 38 micron tape thickness and can be used for powder coating and anodizing.
Our high-performance polyimide tape is optimal for electro-coating (E-coating) applications. The brown roll-tape has a maximum temperature of up to 260C and offers chemical and abrasion resistance.
Our range includes a silicone rubber Eze-wrap tape that has a maximum temperature of up to 204C. This tape is capable of self-fusing and will adhere to itself to form a homogenous mass that provides excellent sealing. Great for irregular-shaped objects.
Why not try our fibreglass cloth tape with a maximum temperature of up to 250C. This tape is solvent and abrasion resistant and the tightly-woven material has superb tear strength. An ideal choice for high-pressure applications, such as sand blasting.
We also offer a range of paper masking tapes that range in temperatures from 80C up to 180C. These are a great choice for painting applications..
Skupina SR: SR1059
These High Temperature Washer Plugs are used to mask the surface around a threaded or plain hole, with an integrated washer and plug that allows them to function as a single item. They are long-lasting and resistant to chemicals, temperature changes, and abrasion.
These plugs are simple to install and remove, and their design assures a snug fit, a secure seal, and the prevention of leakage or contamination. They can withstand high temperatures of up to 250 degrees Celsius and are used in various applications such as powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.
USB and RJ Dust Covers are used to protect USB and RJ ports while they are not in use. It prevents dust, dirt, debris, and moisture from entering electrical components.
The covers are simple to attach through push fit, and no tension is applied to the adapter's internal components while entering. It is resistant to temperatures of up to 150C | 302F. Used for applications including the technology industry and cover connectors from printers, scanners and other electronic devices with USB ports.
Expandable Masking Covers are an ideal alternative to a more conventional cap when the part to cover has an awkward shape. The Masking Covers are expandable by stretching with an elasticated end or by stretching through the elasticity of the material. The elasticated cap makes it a looser hold and therefore is best for a general protection during transport and storage or light masking requirement.
The stretched material cap has a stronger hold on the part by gripping and therefore is best for application putting pressure on the part. Their softening point is at 90 degrees Celsius and they can be used up to 100 degrees Celsius.
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Covered Tapered Plugs have convex edges that guarantee a secure fit. Features a push-fit design that makes it simple to use and remove. Used for pipes, blind holes and furniture.
Krytky s prírubou sú navrhnuté pre ľahkú montáž a demontáž pomocou automatizovaného zariadenia alebo ručne. Zvyčajne sa používajú na ochranu metrických alebo britských závitov s O-krúžkami alebo bez nich. Väčšia príruba umožňuje rýchlejšie nasadenie a vybratie rukou.
Na účely kontroly kvality. Krytky v prírodnej farbe umožňujú vidieť cez krytku a kontrolovať, či je O-krúžok nainštalovaný na chránenej armatúre alebo nie.
Poskytujú priliehavé a bezpečné uchytenie.
High-temperature Tapered Plugs protect and mask components during painting, sandblasting, abrasive chemical processing, and during exposure to high temperatures (of up to +218ºC for EPDM parts and 316C for silicone parts). The tapered form allows the plug to expand and adapt to the contour of the hole, as it heats.
Body Plugs are great for closing panel cavities and firmly sealing apertures or holes. They are particularly useful for sealing openings with sharp edges.
Acts as a protective barrier that helps to prevent potential harm and compromise to the integrity of the enclosed space.
Provides a tight and secure fit thanks to a push fit design. Used in various applications, including automotive, industrial equipment, and machinery.
Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress and dust, is acid-resistant and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Three materials are available: TPE withstands temperatures up to 203F (95C). TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku